Iris Diaphragm Pack, 2.4-41.3 mm Aperture, M4 Thread, 18 Leaves, Qty 6

  • Type
    Lever-Actuated Iris Diaphragm
  • Minimum Aperture
    2.4 mm  
  • Maximum Aperture
    41.3 mm  
  • Thread Type
    M4
  • Optical Axis Height
    37.5 mm  
  • Quantity
    6  
  • Number of Leaves
    18  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C