Sorry, this product is no longer offered for sale.

Infinity Corrected Objective Lens, 10x, 0.25 NA, 18.2 mm FL

Technical Specs

  • Objective Type
    Infinity Corrected
  • Magnification
    10x
  • Numerical Aperture
    0.25  
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    18.2 mm  
  • Working Distance
    0.66 mm  
  • Back Focal Length (BFL)
    Infinite
  • Clear Aperture
    9.0 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C