Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Feb 1, 2023The recommended replacement product is 20LKT-2AR.18-P.

Singlet Lens Kit, Intro, N-BK7, 50.8 mm, 20 Lenses, 1000-1550 nm

Specifications

  • Type
    Precision Singlet Lens Kit
  • Antireflection Coating
    1000-1550 nm
  • Diameter
    50.8 mm  
  • Quantity
    20  
  • Material
    N-BK7
  • Coating Code
    AR.18

Related Products

Accessory Products

Compare Description Drawings, CAD & Specs Avail. Price
Finger Cots & GlovesLAB-06Gloves, Large, 100 Quantity
In Stock
$52
Solvent Pump Dispensers & Dropper BottlesLAB-14Solvent Dropper Bottle, 2 oz. (60ml)
In Stock
$18.50
Canned Air DusterLAB-16Canned Air Duster, Ultra Jet
In Stock
$28
Optic TweezersLAB-18Precision Tweezers, 115 mm, Stainless Steel
In Stock
$48
Cleanroom Optic WipesLAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity
In Stock
$118