Concave Mirror, Broadband Metallic, 12.7 mm, 100 mm Focal Length, 450-700 nm

The 05DC200ER.1 enhanced aluminum concave mirror is used for focusing, collecting, and imaging with no chromatic aberration. This mirror can be used to manipulate laser beams or other broadband sources. This family of mirrors are available in three sizes, 12.7, 25.4, and 50.8 mm diameter, with radii of curvature from 25-2000 mm. This mirror is 12.7 mm in diameter, with an EFL of 100 mm and coated for a wavelength range of 450-700 nm.
Specifications
- Wavelength Range450-700 nm
- Mirror ShapeConcave
- Diameter12.7 mm
- Effective Focal Length (EFL)100 mm
- F/#7.9
- Radius of Curvature (R)-200 mm
- MaterialBorofloat® 33
- Coating TypeEnhanced Aluminum
- Coating CodeER.1
- Angle of Incidence0-15°
- ReflectivityRavg>93%, Rmin>90 % @ 450-700 nm
- Damage Threshold0.5 J/cm² with 10 ns pulses at 532 nm, 20Hz
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/4 at 632.8 nm
- Back SurfaceFine ground
- Edge Thickness (T<sub>e</sub>)3.18 mm
- Center Thickness (T<sub>c</sub>)3.08 mm
- Thickness Tolerance±0.25 mm
- Diameter Tolerance+0/-0.13 mm
- Wedge≤0.03 mm
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

Resources & Downloads
Other
05DC200ER.1 RoHS Certificate(702.5 kB, PDF) ER.1 Raw Data.xlsx(237.2 kB, XLSX)
2D Product Drawings
05DC Series Drawing(100.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05DC200AL.2Concave Mirror, Broadband Metallic, 100 mm Focal Length, 250-600 nm | |||||
![]() | 10DC200AL.2Concave Metallic Mirror, 25.4 mm, 100 mm Focal Length, 250-600 nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M05Mirror Mount, 0.5 in., Keying Pin Holes, 2 Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






