Featuring a double density hole pattern and two precision tunable dampers, our RS2000D Series optical table tops exceed our competitor's best performance tables while providing damping for applications such as biomedical imaging, scanning microscopy, spectroscopy, electrophysiology ultrafast studies, atomic physics research, and more.
- Two precision tunable dampers concentrate damping where it's needed
- Double density hole pattern allows for more compact setups
- Trussed honeycomb core improves table stiffness
- Triple core interface increases point loading capability
- Mounting holes individually sealed with conical polymeric cup
- Compatible with S-2000A Series pneumatic isolators and RL Series LabLegs See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RS2000D-46-8Optical Table, 2 Tunable Dampers, 4 x 6 ft., 8 in., Double Density 1/4-20 | 4 Weeks | ||||
![]() | RS2000D-46-12Optical Table, 2 Tunable Dampers, 4 x 6 ft., 12 in., Double Density 1/4-20 | 4 Weeks | ||||
![]() | RS2000D-48-8Optical Table, 2 Tunable Dampers, 4 x 8 ft., 8 in., Double Density 1/4-20 | 4 Weeks | ||||
![]() | RS2000D-48-12Optical Table, 2 Tunable Dampers, 4 x 8 ft., 12 in., Double Density 1/4-20 | 4 Weeks | ||||
![]() | RS2000D-410-8Optical Table, 2 Tunable Dampers, 4 x 10 ft., 8 in., Double Density 1/4-20 | 4 Weeks | ||||
![]() | RS2000D-410-12Optical Table, 2 Tunable Dampers, 4 x 10 ft., 12 in., Double Density 1/4-20 | |||||
![]() | RS2000D-510-8Optical Table, 2 Tunable Dampers, 5 x 10 ft., 8 in., Double Density 1/4-20 | 4 Weeks | ||||
![]() | RS2000D-510-12Optical Table, 2 Tunable Dampers, 5 x 10 ft., 12 in., Double Density 1/4-20 | 4 Weeks | ||||
![]() | M-RS2000D-46-8Optical Table, 2 Tunable Dampers, 1200 x 1800 x 203 mm, Double Density M6 | |||||
![]() | M-RS2000D-46-12Optical Table, 2 Tunable Dampers,1200 x 1800 x 305 mm, Double Density M6 | 4 Weeks |
Selection Guide
Optical Table Selection Guide
Newport offers a wide variety of Optical Tables including our broadband damped RPR Series Optical Tables, precision tuned damped RS Series Optical Tables, and actively damped SmartTable Optical Tables with IQ Damping Technology. Our optical table solutions are designed to fit any performance, budget and delivery need. From very demanding applications like confocal microscopy, spectroscopy or interferometry, to applications under a small budget, Newport has the right optical table for them all.
| Table Top Series | Hybrid SmartTable | Active SmartTable | Upgradable SmartTable1 | Passive RS4000 | Passive RS2000 | Broadband RPR |
|---|---|---|---|---|---|---|
| Applications | Check Out Our Complete Optical Table Selection Guide | |||||
| Active IQ Dampers | 2 | 2 | 0 ⇒ 2 | 0 | 0 | 0 |
| Precision Tuned Dampers | 2 | 0 | 2 | 6 | 2 | 0 |
| Broadband Damping | Constrained Layer Core, Damped Working Surface, Composite Edge Finish | |||||
| Damping Performance | ★★★★ | ★★★ | ★★★★ | ★★★ | ★★ | ★ |
| Cost | $$$$ | $$$$ | $$$$ | $$$ | $$ | $ |
| Working Surface | 4.8 mm Thick 430 Ferromagnetic Stainless Steel | |||||
| Bottom Skin | 4.8 mm Thick Carbon Steel | |||||
| Core Design | Vertically Bonded Trussed Honeycomb | |||||
| Side Panels | Highly Damped Composite Wood | |||||
| Mounting Holes | Individually Sealed | |||||
| Mounting Threads | 1/4-20 (M6) on 1 in. (25 mm) Grid | |||||
| Standard Tabletops | SST | ST | ST-UT2 | RS4000 | RS2000 | RPR |
| Other Standard Versions | N/A | N/A | N/A | Cleanroom | Double Density | Non-Magnetic |
| Table Supports | Check Out Our Optical Table Supports | |||||
| Table and Support Systems2 | OTS-SST Isolated |
OTS-ST Isolated Rigid |
OTS-UT2 Isolated Rigid |
N/A | INT4 Isolated Rigid |
INT2 Isolated Rigid |
| Compliance Curve3 | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
1. Upgradable SmartTable can be field upgraded to Hybrid SmartTable by installing two active IQ dampers.
2. Table system is offered with pneumatic isolation support or rigid support. The table top in table system has different leg mounting holes than standalone table tops.
3. The compliance curve is based on a 4 ft x 8 ft x 12 in table top.
Specifications
- TypeDouble Density Optical Table Top
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Tuned Damping2 Precision Tuned Dampers
- Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness± 0.004 in. (0.1 mm) over 2 ft. (600 mm) square
- Mounting Holes1/4-20
M6 (M- Versions)
- Mounting Hole Pattern1 in. (25 mm) grid, double density
- Alpha-Numeric Grid LabelsNo
- Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Features
Double Density Hole Pattern
The unique double-density hole grid pattern on these optical table tops provides twice the mounting locations of standard 1 inch (25 mm) hole grids. It is ideal for applications that require a dense mounting surface, such as laser cooling, atomic physics, and spectroscopy.
The standard 1 inch (25 mm) hole grid pattern is shown on the left. A double density hole grid pattern with additional mounting holes is shown on the right.
RS2000 Broadband and Tuned Damping Performance
RS2000 Series optical tables are a culmination of many years of experience, innovation and attention to detail leading to unmatched vibration immunity. RS2000 tables feature a 4.8 mm thick optical table skin, a constrained layer core, damped working surface and composite edge finish to provide broadband damping. Two precision tuned dampers are included to selectively eliminate two fundamental structural table modes and their entire harmonics. Originally designed for high end interferometric research, these optical tables are the best choice for extremely sensitive measurements requiring the utmost in vibration control.
The compliance curve shows the positional motion of the structure for a given excitation force and frequency. The red line is the rigid body line showing how an ideal optical table would perform with no relative motion. The blue line shows the natural frequencies of the optical table and how they deviate from that of a rigid body.
Super Rigid Trussed Honeycomb Core Design
Vertically Bonded Triple Core Interface
Individually Sealed Mounting Holes
Precision Grid of Tapped, Countersunk & Deburred Mounting Holes
The 1/4-20 or M6 tapped mounting holes are countersunk and deburred. This ensures easy thread engagement while eliminating contamination problems. The mounting holes are located on a 1 in. or 25 mm grid with standard grid markings for easy and repeatable component placement.
Highly Damped Side Panels
Unique Pressure Bonding Process Ensures Superior Flatness
Optical Table Support Options
We offer three types of supports for our optical tables. S-2000A vibration isolators with automatic re-leveling provide industry leading vibration isolation performance, and include an integrated, mechanical height adjustment system to allow improved table leveling, height control and compensation for non-level floors. SL Series pneumatic vibration isolators offer vibration isolation at a very affordable price when automatic re-leveling is not required. The isolators remove floor vibrations in the 10 Hz to 50 Hz range and support a wide variety of less rigorous research and production applications. RL Series non-isolating rigid support legs offer rigid high load support where vibration isolation is not required.
Optical Table Accessory Options
We offer a compete set of optical table accessories to free up space on your optical table or enclose a table top experiment of application. Accessories include:
Custom Optical Table Design Options
Newport has a dedicated custom design team for your custom needs. This team has been working with various types of materials, shapes (see doubled table tops), structures, hole patterns (and many more) for over 40 years, and has served customers across the world in research, aerospace, semiconductor and medical related fields. Newport is committed to providing: The most accurate and timely quoting response; The most professional communications of custom design review and changes; The optimum turnaround time and the highest quality end product. Contact Newport today for your custom needs.
Resources
2D Product Drawings
RS2000D Double Density Table Mechanical Outline.pdf(15.7 kB, PDF)
Technical Articles
How to Determine Your Equipment Needs(1.2 MB, PDF)
Literature
RS2000D Series Optical Tabletop Datasheet(2 MB, PDF)






















