Compare Description Drawings, CAD & Specs Avail. Price
Precision Laser Diode Drivers with GPIBLDX-3210-120VLaser Diode Driver, Precision, 100mA, 10V, GPIB, 120 VAC
7 Weeks
$3,345
Precision Laser Diode Drivers with GPIBLDX-3210-220VLaser Diode Driver, Precision, 100mA, 10V, GPIB, 220 VAC
In Stock
$3,345
Precision Laser Diode Drivers with GPIBLDX-3220-120VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 120 VAC
2 Weeks
$3,495
Precision Laser Diode Drivers with GPIBLDX-3220-220VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 220 VAC
In Stock
$3,495
Precision Laser Diode Drivers with GPIBLDX-3232-100VLaser Diode Driver, Precision, 4A, 15V, GPIB, 100 VAC
7 Weeks
$4,770
Precision Laser Diode Drivers with GPIBLDX-3232-120VLaser Diode Driver, Precision, 4A, 15V, GPIB, 120 VAC
In Stock
$4,770
Precision Laser Diode Drivers with GPIBLDX-3232-220VLaser Diode Driver, Precision, 4A, 15V, GPIB, 220 VAC
1 Week
$4,770

Specifications

Features

A Choice of Laser Diode Control Modes

Each laser diode driver’s laser current source can be operated in one of three modes:

  • Constant current, low bandwidth: optimized for DC operation and offers improved laser protection and lowest noise
  • Constant current, high bandwidth: the output stage supports up to 1MHz modulation frequency for dithering the laser current in power and wavelength tuning applications.
  • Constant optical power: provides constant optical power operation of your laser diode by measuring the photocurrent from the laser diode’s rear-facet photodiode or an external photodiode in a feedback control loop to the current source.

Setting the Standard in Laser Diode Protection

Laser diodes are extremely sensitive to electro-static discharge, excessive current levels, current spikes, or transients from power surges or other laboratory equipment. One of the most important features we have implemented into each instrument is the ILX Lightwave proven laser diode protection standards. These standards have led to advanced protection features such as clamping current limits, even under modulated conditions. In addition, exclusive braid-shielded cables have been specifically designed to suppress radiated noise and transients commonly found in laboratory or production environments. During power up, the laser is protected from over current and turn-on transient conditions by a slow start routine designed to ramp the current to the desired set point referred to as slow-start. These protection features work in conjunction with all instrument modes of operation, providing worry-free, fail-safe control of your laser diode. For more information about these protection features, please see our “Protecting Your Laser Diode" application note.

Unique Laser Diode Protection Feature

A feature not found in competitors' controllers - fast output shutoff - provides an additional level of protection from intermittent contact between the laser and the current source. Intermittent contact can occur by loose or worn cables causing a momentary open in the circuit or by pogo-pins momentarily losing connection to the laser. If intermittent contact is left undetected, a severe voltage transient can occur which will damage sensitive lasers.

Ease of Operation

The front panel of the LDX-3200 Series Laser Diode Driver offers quick, easy operation and information display without confusing multi-layer menus. A bright, 5-digit, green LED display is easy to read from a distance, even with laser safety eyewear. Laser control is directly addressable from the front panel "adjust" section including a "fine adjustment" function for more precise control for sensitive operating parameters. Instrument parameters and modes are easily selected or adjusted through discrete pushbuttons and a rotary digital encoder. For automated testing or control applications, remote programming and control of the driver is easily accomplished through the GPIB/IEEE-488 interface. All driver functions are accessible through the interface bus, with commands based on a set of easy to- use mnemonics. Higher resolution measurements of current and voltage are also available through the GPIB interface. The LDX-3200 Series architecture simplifies routine maintenance. Closed-case calibration can be performed from the front panel or the GPIB interface. The instrument is placed in calibration mode through a unique combination of front panel push button presses or GPIB commands.

Precision High Stability, Low Noise Laser Control

Laser diodes act as a gain medium. Small drive current fluctuations due to noise and drift are amplified optically. Because of this, a controller with a lower noise and stable output is required to ensure precise wavelength and power control. Each LDX-3200 Current Source offers digital 16-bit control and measurement allowing setpoint accuracies of +0.05%. Careful attention to design delivers source stability as low as 10ppm with low noise for precise control of laser diodes.

Accessories

TO-Can Mounts

Compare Description Drawings, CAD & Specs Avail. Price
TO-can laser mount model ldm-4405LDM-4405Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
In Stock
$735
to-can laser diode mount model ldm-4990LDM-4990Laser Diode Mount, 3 & 4-pin TO-Can, Temp Controlled
In Stock
$1,595

Driver Cables

Compare Description Drawings, CAD & Specs Avail. Price
CC305HCable, Laser Driver to Mount, 6 Amp, 7W2 Male to DB9 Male
3 Weeks
$195
CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male
In Stock
$125
CC306HCable, Laser Diode Driver, 6 Amp, 13W3 Male to Bare Wire
In Stock
$315
CC306HTCable, Laser Driver to Mount, 6 Amp, 13W3 Male to 7W2 Male
In Stock
$230
CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100
CC355SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male, Extra Long
In Stock
$210
CC320Cable, Laser Driver to Mount, 40 Amp, 9W4 Male to 7W2 Male
In Stock
$310
CC325Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Ring Lug
In Stock
$240

Butterfly Mounts

Compare Description Drawings, CAD & Specs Avail. Price
LDM-4983Laser Diode Mount, 7 or 13-pin Butterfly
In Stock
$950
LDM-4984Laser Diode Mount, 14-pin Butterfly
In Stock
$810

Instrument Rack Mounting Kits

Compare Description Drawings, CAD & Specs Avail. Price
RM-139Single Rack Mount Kit, LDX-3200 Series & LDT-5900 Series
In Stock
$253
RM-140Dual Rack Mount Kit, LDX-3200 Series & LDT-5900 Series
In Stock
$209

DIL Mounts

Compare Description Drawings, CAD & Specs Avail. Price
LDM-4982Laser Diode Mount, 14-pin DIL
In Stock
$886
LDM-4982MLaser Diode Mount, 8-pin Mini-DIL, Temp Controlled (RoHS and / or CE Pending)
In Stock
$1,590