Sorry, this product is no longer offered for sale. It was discontinued on Feb 1, 2024The recommended replacement product is OMK36.
Manual Positioning Set, Includes Cabinet

The MK-6 Manual Positioning Set offers high precision positioning through linear and rotation stages, cross-roller bearing and ball bearing models with micrometers, integrated XYZ stages and single axis models. The set also includes an assortment of angle brackets and kinematic bases for a range of configurations.
| Qty | Part Number | Description |
|---|---|---|
| 1 | Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | |
| 1 | Angle Bracket, 45°, 1/4-20 (M6) Slots, 1 in. Spacing | |
| 1 | Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | |
| 3 | Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | |
| 1 | Manual Linear Stage, Crossed-Roller Bearings, Aperture, 1.0 in. Travel, 1/4-20 | |
| 1 | Cabinet with plastic drawers | |
| 1 | XYZ Linear Stage, Peg-Joining, 0.5 inch Travel, 8-32 and 1/4-20 Threads | |
| 1 | XYZ Linear Stage, ULTRAlign, 25 mm, Crossed-Roller, 8-32 & 1/4-20 | |
| 1 | Rotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 and 1/4-20 | |
| 1 | Kinematic Base, Magnetic, 2 inch x 2.45 inch | |
| 1 | Kinematic Base, Magnetic, 3 inch Square | |
| 1 | Optic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | |
| 3 | Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | |
| 7 | Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI |
Specifications
- TypePositioner Set
- Thread TypeImperial

Resources & Downloads
Other
MK-6 RoHS Certificate(0, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OEK-STDEducational Kit, Projects in Optics, Includes Laser, Imperial | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SCG-MT-KTSupercontinuum Generation Kit, SCG-800 Fiber Module, ULTRAlign Positioners | 3 Weeks |











