Clamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.5 in.Slot Length, M6 Cap Screw

  • Slot Length
    38.1 mm
  • Type
    Pedestal Clamping Fork w/ Screw
  • Thread Type
    M6
  • Material
    Stainless Steel
  • Pack Quantity
    10