Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Microscope Objective Lens, Infinity Corrected, 10x, 0.25 NA, 12.1 mm WD

Specifications

  • Objective Type
    Infinity Corrected
  • Magnification
    10x
  • Numerical Aperture
    0.25
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    18 mm
  • Working Distance
    12.1 mm
  • Design Tube Lens Focal Length
    180 mm
  • Thread Type
    0.800-36 RMS
  • Parfocal Length
    45 mm

Resources & Downloads

2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Objective Lens Adapter For Mirror MountsUPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50
Lens Tube AdaptersLT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
A-Line™ Objective and C-Mount Lens MountsLH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
ULTIMA® Clear Edge Mirror MountsU100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Objective Lens Precision XY PositionersSB18YZBMXY Optic Positioner, Precision, BM Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,110
Optics Cage Plus Fixed Optic MountsOC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29