Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is LBP2-HR-IR3.

Laser Beam Profiler, 1440-1605 nm Silicon CCD, 964 x 724 Pixels

Specifications

  • Detector Type
    Si CCD with phosphor coating
  • Spectral Range
    1440-1605 nm
  • Sensor Size
    7.1 x 5.3 mm
  • Pixel Spacing
    7.38 x 7.38 µm
  • Minimum Power Density
    50 µW/cm2
  • Minimum Spot Size
    600 µm
  • Damage Threshold
    50 W/cm2, 0.1 J/cm2 with all filters installed for < 100 ns pulse
  • Computer Interface
    USB3
  • Operating Mode
    Interline transfer CCD
  • Shutter
    30 µs to multiple frame times
  • Gain
    0 to 24 dB
  • Dynamic Range
    30 dB
  • Number of Pixels
    964 x 724
  • Saturation Intensity
    7 mW/cm2 @ 1550 nm
  • Beam Size Accuracy
    ±5 %
  • Dimensions
    48 x 44 x 20.2 mm
  • CE
    Compliant
  • RoHS
    Compliant
  • Display Refresh Rate
    23 fps at full resolution (12 bit mode)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Lens Tube AdaptersLT10-CMT-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 Internal C-Mount Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Lens Tube AdaptersLT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29

Sparepart

Similar