Sorry, this product is no longer offered for sale.

Neutral Density Filter, Screw On, 0.5-7% Transmission, LBP2 Profilers

  • Spectral Range
    350 - 2200 nm
  • Damage Threshold
    50 W/cm2
  • Clear Aperture
    19 mm
  • Material
    Absorptive neutral density filter
  • Optical Density
    ND2
  • RoHS
    Compliant