Sorry, this product is no longer offered for sale. It was discontinued on Mar 24, 2022.

Laser Beam Profiler, 1440-1605 nm Silicon CCD, 1624 x 1224 Pixels

  • Detector Type
    Si CCD
  • Spectral Range
    1440-1605 nm
  • Sensor Size
    7.1 x 5.3 mm
  • Pixel Spacing
    4.4 x 4.4 µm
  • Minimum Power Density
    50 µW/cm2
  • Minimum Spot Size
    600 µm
  • Damage Threshold
    50 W/cm2, 1 J/cm2 with all filters installed for <100 ns pulses
  • Computer Interface
    USB3
  • Operating Mode
    Interline transfer CCD
  • Shutter
    30 µs to multiple frames
  • Gain
    0 to 24 dB
  • Dynamic Range
    30 dB
  • Number of Pixels
    1624 x 1224
  • Saturation Intensity
    7 mW/cm2
  • Beam Size Accuracy
    ±5 %
  • Linearity
    ±5 %
  • Dimensions
    29mm x 29mm x 29.5mm
  • CE
    Compliant
  • Display Refresh Rate
    Up to 15 fps at full resolution (12 bit mode)