Custom Precision Cylindrical Lens, Plano Convex, Fused Silica, OEM

Newport-MKS offers custom cylindrical lenses, with standard sizes to fit many applications, with capability to manufacture large sizes up to 200 mm. We are able to manufacture steep and small radii, with high precision surface figure and surface quality. We work with all UV and VIS glasses and crystals. We offer a broad range of coating capabilities, from UV to visible, with extended performance including high laser damage coatings. We offer multi-layer thin film stacks using different technologies, including Ion Beam Sputtering (IBS), ebeam, PIAD/IAD (APS), and thermal.
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- Size25.4×25.4 mm or larger
- Lens MaterialUV Grade Fused Silica, material certs available upon request
- Antireflection CoatingOptions include Uncoated,
BB UV AR Coated (240-375 nm Rave<0.5%),
BB VIS AR Coated (375-700 nm Rave<0.5%) - Surface Qualityup to 10-5 scratch-dig
- Surface Flatnessup to λ/100
- Radius of Curvature (R)≥30 mm
- Size Tolerance+0/-0.1 mm
- Focal Length Tolerance±0.5%
- Center Thickness Tolerance+0.5/-0.25 mm
- Edge Thickness Tolerance±0.25 mm
- Edge Thickness Difference0.025 mm
- Wedge0.5 arc min (30 arc sec)
- Clear Aperture≥90% of dimensions
- Chamfers0.5 mm face width
- Chamfers Angle/Tolerance45˚ typical
Resources & Downloads
Literature
WCO Precision Cylindrical Lenses Brochure(4.6 MB, PDF)