Newport-MKS’ Optical Components division specializes in offering precision components for OEM customers. Custom cylindrical lenses, uncoated or with a standard or custom coating, can be used.
- Exceptional surface figure and surface quality
- Broad range of coating capabilities, ability to utilize multiple technologies and high damage threshold
- DUV Lithography Coatings capability, with highly uniform wavefront and transmission control for high NA systems
- Low absorption, low total loss in the DUV
- Certified cleanroom processes and packaging qualified for low particle count and high molecular cleanliness
- Meticulous quality and reliability control See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CSX-OEMCustom Precision Cylindrical Lens, Plano Convex, Fused Silica, OEM |
Specifications
- Lens TypeCylindrical
- Lens ShapePlano-Convex
- Size25.4×25.4 mm or larger
- Lens MaterialUV Grade Fused Silica, material certs available upon request
- Antireflection CoatingOptions include Uncoated, BB UV AR Coated (240-375 nm Rave<0.5%), BB VIS AR Coated (375-700 nm Rave<0.5%)
- Surface Qualityup to 10-5 scratch-dig
- Surface Flatnessup to λ/100
- Radius of Curvature (R)≥30 mm
- Size Tolerance+0/-0.1 mm
- Focal Length Tolerance±0.5%
- Center Thickness Tolerance+0.5/-0.25 mm
- Edge Thickness Tolerance±0.25 mm
- Edge Thickness Difference0.025 mm
- Wedge0.5 arc min (30 arc sec)
- Clear Aperture≥90% of dimensions
- Chamfers0.5 mm face width
- Chamfers Angle/Tolerance45˚ typical
Features
Dedicated Production Space and Workflow
Dedicated production space and workflow designed around cellular manufacturing processes optimizes repeatable production.
Meticulous Quality and Reliability Control
Meticulous quality and reliability control from strict environmental and process control with SPC leads to consistent output and product manufacture enabling zero-defects.
Full Suite of Optical Fabrication and Metrology Techniques
We offer a full suite of optical fabrication and metrology techniques, particularly for complex geometries, along with UV thin film coating design and deposition.
Continuous Investment in Tools and Techniques
With continuous investment in state-of-the-art optical fabrication, coating, and metrology tools and techniques, leading to a broad range of facilities and technical knowledge.
Premium Custom Designs for OEM Customers
World class engineering and research talent, enabling premium custom designs for OEM customers.
Target Applications
- Semiconductor
- Lasers
Resources
Literature
WCO Precision Cylindrical Lenses Brochure(4.6 MB, PDF)