Sorry, this product is no longer offered for sale. The recommended replacement product is DET-L-GE-R-C.

Optical Power Detector, Germanium, Unamplified, Calibrated

Technical Specs

  • Type
    Ge Photodiode
  • Detector Type
    Flange Mount Photodiode
  • Detector Input
    Free Space
  • Detector Material
    Germanium
  • Spectral Range
    700 - 1800 nm
  • Sensor Size
    Ø5 mm
  • Rise Time
    0.5 µ s
  • Flange Type
    1.5 Inch Series Female Flange
  • Connector Type
    BNC (signal and power)
  • Amplified
    No
  • Calibrated
    Yes
  • TE Cooled
    No
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C