Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Right-Angle Prism, Precision, UVFS, 25.4 mm, λ/10, 1000-1550 nm

Specifications

  • Wavelength Range
    1000-1550 nm
  • Size
    25.4 mm  
  • Material
    UV Grade Fused Silica
  • Coating Type
    IR Multilayer
  • Coating Code
    AR.18
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle Tolerance
    ±3 arc min
  • Clear Aperture
    ≥central 80%
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 20 Hz at 1064 nm
  • Size Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25–0.50 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
undefined

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
High-Resolution Three-Axis Tilt MountsPO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Adjustment Screws
$874
Gimbaled Three-Axis Optic Tilt MountsUGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws
$457
High-Resolution Three-Axis Tilt MountsPO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers
$1,500
Vertically Adjustable Platform with Coarse Rotation488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting
$618