Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Wedged Window, High-Energy, 25.4 mm Diameter, 650-1000 nm

Specifications

  • Material
    UV Grade Fused Silica
  • Antireflection Coating
    650-1000 nm
  • Coating Code
    XAR.16
  • Damage Threshold
    10 J/cm2, 20 ns pulses, 20 Hz at 1064 nm
  • Diameter
    25.4 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness
    6.0 mm  
  • Thickness Tolerance
    ±0.38 mm
  • Surface Flatness
    λ/10 @ 632.8 nm
  • Surface Quality
    15-5 scratch-dig
  • Clear Aperture
    Central 80% of diameter
  • Chamfers
    0.25–0.76 mm face width
  • Wedge
    30 ±15 arc min
  • Cleaning
undefined

Resources & Downloads

3D Product Models
Software
Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses$164
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
$1,043