Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW40 ISO-KF, 1000 mm Length, 0.15 mm Hose Wall

Specifications

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Wall Thickness
    0.006 in. (0.15 mm)
  • Static Bend Radius
    2.5 in.
  • Spring Rate
    1.9 lb/in.
  • Free Length
    1000 mm
  • Compressed Length
    571 mm
  • A
    1000 mm
  • B
    571 mm
undefined