The patented Triple-Divide™ translation stage system uses the unique e•z•Trac™ system to deliver the stability expected of multi-axis stages for a modular system that mounts and stacks effortlessly for fast configuring. Stainless steel ball bearings provide smooth travel for these low-profile stages along 1.1 in (28 mm) of each axis.
- Effortless mounting and stacking with unique modular rail mounting
- Over 1.1 in (28 mm) linear travel for each axes for overlapping of table mounting holes
- Rails included and provide 10X better orthogonality of stages compared to screw mounting
- Sold in single and multi axis configurations without actuators to accommodate individual requirements See All Features
Features
Effortless Mounting and Stacking with Modular Rail Design
Stages are quickly and easily mounted, both to each other and optical systems, by sliding along and locking to the separate dovetail-like, stainless steel e•z•Trac™ rail underneath (and orthogonal to) the translating surface. Because the e•z•Trac™ rails mount independently to the full stage, exchanging and reconfiguring Triple-Divide™ translation stages is trivial and easily integrable into most optical systems. The rail feature also makes them ideal for integration into scalable and OEM systems.
Stainless Steel Ball-bearings for Smooth Travel
e•z•Trac™ Rails: Clearly Versatile - Proven Stable
Our modular Triple-Divide translation stages are as stable as integrated XYZ stages. As the diagram shows, the locking of the stages and accessories is accomplished with a cone-point setscrew acting on a dovetail-shaped steel rail, which we call the e•z•Trac™ rail. The sloped sides of the rail, with the conical surface of the setscrew, transfer the horizontal thrust force of the setscrew into a vertical component. Since a force of over 125 lbs (550 N) can be easily exerted by the screw with a standard ball driver (really, we tested it!), over 250 lbs (1100 N) of vertical force clamp the stage down to the mounting surface (even if the mounting surface is another stage). The tremendous friction on the stage from the mounting surface and from the e•z•Trac rail itself keeps the stage from sliding along the long axis of the rail. And since just two screws can keep the rail itself locked down to an optical table with over 400 lbs (1780 N) of force, a stage locked to the rail is highly resistant to torque both in and out of the plane of the table.
Reconfigurable for Left and Right-Handed
The XY and XYZ stages can be easily configured for mirror-image right and left-hand versions for more flexibility in how you lay out your experiment on the table. Simply loosen the set screws which hold the railing in place and revers the position of the bottom stage so that it is facing the opposite of the original direction.
Rails Included
Compatible Actuators
Actuators are not included with these stages. We recommend using our
Accessories
Compatible Actuators (Not Included)
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9369Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-25LLockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8302Picomotor Piezo Linear Actuator, 1 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock |
Compatible Angle Brackets, Riser Plates and Base Plates
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 902990° Carrier, ezTrac Optical Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9029-M90 Degree Adapter, ezTrac Optical Rail, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9026Riser Carrier, 0.5 in. Height, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9026-MRiser Carrier, 0.5 in. Height, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9027Riser Carrier, 1.0 in. Height, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9027-MRiser Carrier, 1.0 in. Height, M4 and M6 | In Stock | ||||
![]() | 9028Spacer Plate, 9064 Series Stages, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9028-MSpacer Plate, 9064-M Series Stages, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9021NFBaseplate, 9064 Series Stages, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9021-MBaseplate, 9064-M Series Stages, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |