The Oriel® CS260B 1/4m monochromator is a high performance, economical, and user-friendly instrument that is ideal for research applications and production environments. Each monochromator is aligned and calibrated at the factory for this fully assembled, turn-key instrument. In addition to the pre-configured monochromators, additional customization options include wavelength range, grating configurations (two or four selectable gratings), and slit type, to best fit your required application needs.
- Faster scan speeds, greater accuracy and precision, and improved communications over its predecessor
- Customizable Dual or Quad diffraction grating turrets for application flexibility in addition to pre-configured models
- Single or dual output port versions
- Micrometer-adjustable slits standard, motorized slits optional
- Included with Utility software for ease of control See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS260B-1-MC-D | 6 Weeks | ||||
![]() | CS260B-2-MC-A | In Stock | ||||
![]() | CS260B-3-MC-D | |||||
![]() | CS260B-MONO | |||||
![]() | CS260B-Q-MC-D | In Stock |
Specifications
- Communication InterfacesUSB 2.0 and RS232
- Focal Length260 mm
- SlitsMicrometer Driven
- Stray Light0.01%
- F/#F/3.9
- Flange Series Size1.5 Inch
- Wavelength Selection MethodPrecision Motor
- Optical Height3.53 inches (89.61 mm)
- Weight21 lbs (9.5 kg)
- Power Requirements100-240 VAC, 47-63 Hz
Features
Improvements Over Legacy Model
The CS260B monochromator is a redesigned and greatly improved instrument over its predecessor. By integrating a Newport motion stage, scan speed is faster, as well as higher wavelength accuracy and precision over the original models. A robust mechanical design and optical mounting configuration has increased rigidity and reproducibility. Communication protocols have been updated, greatly reducing timeout errors and improving overall speed and efficiency.
Delivered Fully Assembled and Aligned
The CS260B is assembled, pre-aligned, and calibrated at the factory, so it is ready for immediate use. The diffraction gratings are installed on a grating mount and factory aligned. A micrometer slit is pre-installed at the input port and axial output port. Dual port versions include an additional slit assembly on the lateral output port. Included with each instrument are LabVIEW™ based utility software, MonoTerm low-level command software, a user’s manual, and a certificate of calibration. A DC power supply and line cords for the US and Europe are also included.
Grating Efficiency of CS260B-1 Models
CS260B-1 UV-NIR High Resolution Quad models use four ruled gratings that have high line densities, which correspond to higher resolution- refer to our tutorial for more information. The grating efficiency curves are relative (not absolute) calculations and should only be used as a guide to approximate actual instrument performance.
Grating Efficiency of CS260B-2 Models
CS260B-2 UV-NIR High Resolution Dual models use two ruled gratings that have high line densities, which correspond to higher resolution- refer to our tutorial for more information. The grating efficiency curves are relative (not absolute) calculations and should only be used as a guide to approximate actual instrument performance.
Grating Efficiency of CS260B-3 Models
CS260B-3 VIS-IR models use two ruled gratings that are better suited for IR applications- refer to our tutorial for more information. The grating efficiency curves are relative (not absolute) calculations and should only be used as a guide to approximate actual instrument performance.
Grating Efficiency of CS260B-Q Models
CS260B-Q UV-SWIR Extended Range models use four ruled gratings to provide the widest spectral range option- refer to our tutorial for more information. The grating efficiency curves are relative (not absolute) calculations and should only be used as a guide to approximate actual instrument performance.
Optical Design
The optical design of the Cornerstone 260B is based upon an asymmetrical in-plane version of a Czerny-Turner monochromator. Choose a dual or quad grating assembly based on the spectral range of the application. The optical configuration is designed to ensure high resolution and maximum throughput. This F/3.9 monochromator is optimized to provide excellent stray light rejection while minimizing aberrations. A high precision motor and a grating turret assembly are used to select the desired wavelength and switch between diffraction gratings quickly, without sacrificing performance.
Motorized slits for remote and automated applications
Exclusive to the CS260B monochromators, the
Monochromator Mounting
The optional
Micrometer Adjustable Slit Versions
Optional Hand Controller
All models include a connector to utilize the optional
Motorized Filter Wheel Accessory Control
The monochromator is capable of automatically controlling the optional model
Single or Dual Output Ports
The monochromator is available with a single output port or dual output ports. A single output port is the most economical choice, and the simplest arrangement when using a single detector. If more than one detector is required for the application, the use of a single output port instrument results in the experiment needing to be stopped to switch detectors. An alternative is to use a beamsplitter after the output port, which results in lower power reaching the two detectors. In this situation, a dual output port monochromator may be a better choice. Two output ports allow continuous scanning over a broad wavelength range without needing to break down the setup to swap detectors. A flip mirror inside the monochromator is used to select the output port. This mirror is controlled through the monochromator software, low level commands or the optional hand controller. Please note that with dual output port instruments, an unused port left uncoupled can become a source of stray light entering into the monochromator.
LabVIEW Utility Software Included
LabVIEW based utility software is included at no extra cost with all monochromator models to control both the monochromator and filter wheel accessory. An intuitive command set is provided for those wishing to create their own programming. The Oriel MonoTERM utility is also provided for sending low-level commands to the monochromator. This is very convenient for assisting programmers in their software development efforts. The MonoTERM utility was developed in National Instruments LabVIEW. It is open source code, so it may be used to provide LabVIEW programming examples.
Sensor Integration
Oriel's
Built-In Shutter
An electronic shutter is integrated into the monochromator's housing for the many spectroscopic applications that require the use of a shutter.
USB and RS232 Communication Interfaces
These monochromators are included with both USB and RS232 communication interfaces. USB cable
Long Life Instrument
These instruments continue to function for many years. With proper care, they only require periodic maintenance to ensure gears are lubricated, spring tension is correct, etc. It is suggested to send the monochromator to Newport annually for recalibration, in order to meet its performance specifications. During recalibration, the instrument is thoroughly examined and routine maintenance services are performed. In addition to this service, Newport is also able to reconfigure the grating selection, slits and communication electronics if desired. Learn more about our factory monochromator services.
Accessories
Fixed Slits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height | |||||
![]() | 77221Fixed Slit, 50 µm Width, 3 mm Height | |||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | In Stock | ||||
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | 4 Weeks | ||||
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | In Stock | ||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | In Stock | ||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | In Stock | ||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | |||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | In Stock | ||||
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | |||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | In Stock | ||||
![]() | 77211Fixed Slit, 6.32 mm Width, 18 mm Height | 4 Weeks |
Communications Components
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 74009Hand Controller, Cornerstone Monochromators and MS260i Spectrographs | 4 Weeks | ||||
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | 70044Cable, USB 2.0, Type A to Type B, 9.8 Foot (3 Meter) Length | In Stock | ||||
![]() | CBL-CSMS-FWCable, Filter Wheel to CS130B, CS260B and MS260i Spectroscopy Instruments | In Stock |
Monochromator Fiber Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77529F/# Matcher, XYZ Focus Adjustment, 1.5 Inch Female Flange | |||||
![]() | 77860Optical Fiber Adapter, Monochromator, 11 mm Ferrules, Set Screws | |||||
![]() | 77863Optical Fiber Adapter, Monochromator, 11 mm Ferrules, Quick Disconnect | |||||
![]() | RF-ADAPTOptical Fiber Adapter, Monochromator, Rectangular Fiber Bundle | 5 Weeks |
Compatible Mounting Accessories
Other Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | OAP-ADAPTParabolic Mirror Adapter, 1.5 in. Series Flange | |||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | 4 Weeks | ||||
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | 3 Weeks |
Calibration Services
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS260-MCAL-OPT1Calibration Service, 1 Year, CS260B Monochromators | |||||
![]() | CS260-MCAL-OPT2Calibration Service, 3 Year, CS260B, Grating & Mirror Upgrade | |||||
![]() | CS260-MCAL-OPT3Repair Service, CS260B Monochromators |
Resources
Literature
Oriel Cornerstone 260B Monochromator Datasheet(2.7 MB, PDF)
Manuals
Oriel Cornerstone 260B Monochromator User Manual(2.7 MB, PDF) Oriel 74104B Mounting Kit Instruction Sheet(180.8 kB, PDF) Oriel Legacy Cornerstone 260 Monochromator User's Manual(2.6 MB, PDF)
Tutorials
2D Product Drawings
CS260B Dual Output Dimensional Drawing(356.1 kB, PDF) CS260B Axial Output Dimensional Drawing(289.9 kB, PDF)
Software
Oriel Mono Utility v5.1 Software Quick Start Guide(1.5 MB, PDF) Oriel MonoUtility_v5.1_Windows OS(293.5 MB, ZIP) Oriel MonoUtility_v5.1_MAC OS(13.7 MB, ZIP) Oriel MonoTerm(260.4 MB, ZIP) Python Sample Code for Cornerstone B Monochromators(166.3 kB, ZIP)















































