Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on May 2, 2016

Laser Diode Module, 2330 nm, 2.5 mW, CW, Elliptical Beam

Specifications

  • Type
    CW Laser Diode
  • Center Wavelength
    2330 nm  
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    2.5 mW  
  • Power Stability
    <1% (8 hr.)
  • Beam Divergence Full Angle
    <1.5 x 0.7 mrad
  • Maximum Operating Current
    3000 mA  
  • Size
    Ø38.1 x 157.5 mm
  • Noise
    005
  • Applications
    Spectroscopy, Interferometry, Machine Vision, Marking, Flow Cytometry, Tissue Fluorescence
  • Power Requirements
    4.8 to 12 VDC
  • Operating Temperature
    0 to 40 °C
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Mirror Mount Size AdaptersA-2-1.5Optical Mount Adaptor, 50.8 mm to 38.1 mm (2 to 1.5 inch)
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$82
ULTIMA® Clear Edge Mirror MountsU200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Modules, ModulationLQD1550-05ELaser Diode Module, 1550 nm, 5 mW, Digital, Elliptical Beam
In Stock
$2,400
Laser Diode Modules, CWLPM1310-05ELaser Diode Module, 1310 nm, 5 mW, CW, Elliptical Beam
In Stock
$875
Laser Diode Modules, ModulationLQA1550-05ELaser Diode Module, 1550 nm, 5 mW, Analog, Elliptical Beam$2,280

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Module AccessoriesLPMS-5-110Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 110 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$555
Laser Diode Module AccessoriesLPMS-5-220Power Supply, 635-2330 nm Laser Diode Modules, 5 VDC, 220 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,230