Sorry, this product is no longer offered for sale. It was discontinued on Nov 22, 2021.

Active Isolation Workstation, 30 x 36 x 4.3 in. PG Breadboard, 110-420 lbs.

  • Active Vibration Isolation
    2 isolation modules each containing 3 sensors and 3 actuators
  • Passive Vibration Isolation
    4 VIBe™ isolators
  • Broadband Damping
    Patented modal damping, constrained layer core, damped working surface and composite edge finish
  • Width
    30 in.
  • Length
    36 in.
  • Minimum Load
    110 lb
  • Load Capacity
    420 lb
  • Platform
    4.3 in. Precision Grade Breadboard
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Holes
    1/4-20
  • Mounting Hole Pattern
    1.0 in. grid
  • Hole Sealing Type
    Easy clean conical cup 0.75 in. deep, Non-corrosive high impact reinforced composite material
  • Bottom Skin Material
    3/16 in. thick carbon steel
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C