New Irradiance and Dosage Sensor, 1.5 μW/cm² to 15 W/cm², Ø2.75 mm, 350-450 nm

  • Type
    Post Mounted
  • Detector Input
    Free Space
  • Detector Material
    Silcon
  • Spectral Range
    350 to 450 nm
  • Irradiance Range
    1.5 μW/cm² to 15 W/cm²
  • Sensor Size
    Ø2.75 mm
  • Damage Threshold
    50 W/cm²
  • Maximum Power Density
    15 W/cm²
  • Maximum Pulse Energy
    20 µJ
  • Noise Equivalent Power
    65 nW/cm²
  • Calibration Uncertainty
    ±3.6%, 350-400 nm, ±3.4%, 400-450 nm
  • Linearity
    ±0.5%
  • Dosage Sample Rate
    500 samples per second
  • Cosine Correction Factor Accuracy
    6.5%
  • f2 Cosine Correction Factor Accuracy
    6.5%
  • Weight
    110 g
  • Dimensions
    Ø35 x 21 mm
  • Resolution
    10 nW/cm²
  • Accuracy
    ±6% 350-400 nm, ±5%, 400-450 nm
  • Thermal Coefficient
    -0.03 %/°C
  • Irradiance Scales
    30 µW/cm² to 30 W/cm² (7 scales), Auto ranging
  • CE Certified
    Yes