Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Centering Ring With Screen, NW25 Size ISO-KF Flange, Viton O-ring, S.S.

Specifications

  • Component Type
    Centering Ring
  • Series
    Series 31
  • Material
    Stainless Steel
  • Seal Material
    Viton
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Screen
    72 Mesh Stainless Steel
undefined