This product is only available on www.mks.com

Metal Wall Vacuum Hose, NW25 ISO-KF, 500 mm Length, 0.3 mm Hose Wall

  • Component Type
    Metal Wall Vacuum Hose
  • Series
    Series 31
  • Material
    Stainless Steel
  • Flange Type
    ISO-KF
  • Flange Size
    NW25
  • Wall Thickness
    0.012 in. (0.30 mm)
  • Length
    500 mm
  • Static Bend Radius
    2.875 in.
  • Spring Rate
    112 lb/in.
  • A
    500 mm