This product is only available on www.mks.com

Wing Nut Flange Clamp, NW16 Size ISO-KF Vacuum Flange, Aluminum

  • Component Type
    Flange Clamp
  • Series
    Series 31
  • Material
    Aluminum
  • Flange Type
    ISO-KF
  • Flange Size
    NW16
  • Width
    0.63 in. (16 mm)
  • Outer Diameter
    2.24 in. (57 mm)
  • Mechanism
    Wing Nut
  • A
    57 mm
  • B
    43 mm
  • C
    16 mm