Show Filters:
Showing 4 of 4 total products
Compatibility:
Select
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
URS Precision DC Motor Rotation StagesURS50BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS50
In Stock
$3,926
URS Precision DC Motor Rotation StagesURS75BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS75
In Stock
$5,427
URS Precision DC Motor Rotation StagesURS100BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS100$5,778
URS Precision DC Motor Rotation StagesURS150BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS150
3 Weeks
$6,468
Notes:

Stepper Motor and CONEX Controller versions are also available.

Compatible Controllers

Compatible motion controllers for these stepper motor driven stages are:

Specifications

Features

Tilted Worm Screw

URS50CPP Top View

The tilted worm screw arrangement allows for 4 symmetric mounting holes as compared to other designs that only feature 2 or 3 mounting holes. This enables the URS-B stages to provide better support of higher or off-centered loads. Additionally, the flexible preloading system for the worm gear was improved to minimize backlash during operation.

High Torque DC Motor with Ultra-High Resolution Feedback

The URS75BCC, URS100BCC and URS150BCC feature (not included on the URS50BCC) an ultra-high resolution 8,000 cts/rev rotary encoder with index pulse for precision homing and are recommended for applications requiring accurate bi-directional positioning. For the tightest position control, the rotary encoder is mounted directly on the worm screw. This eliminates most of the possible error sources associated with indirect read feedback devices. The high torque of some DC motor versions provides the highest dynamic speed range and allows for rotating speeds up to 80°/sec. The URS50BCC is the smallest version, and its motor encoder feature provides a very compact and easy to integrate version which can rotate up to 20°/s with 100 N maximum load capacity.

CONEX Controller Version

Newport also offers a version of the DC motor, 25.7-mm aperture rotary stage with integrated CONEX controller, the . For out-of-the box control, the CONEX controller is preconfigured and delivered with the URS50BCC stage.

Proprietary Ball Bearings

All URS-B rotation stages feature a proprietary ball bearing to provide a low-profile compact stage with exceptional stiffness, high reliability and low wobble and eccentricity.

Limit Switches

Except for the URS50 version, all URS stages feature adjustable limit switches to prevent over travel.

Metrology Report Included at No Additional Cost

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

URS Stage Load Characteristics

Accessories

CONEX Version with Integrated Controller

Compare Description Drawings, CAD & Specs Avail. Price
CONEX-URS50BCCMotorized Rotation Stage, URS50BCC Integrated with CONEX-CC Controller$4,783

Mounting Accessories

Compare Description Drawings, CAD & Specs Avail. Price
URS75P1Lens Barrel Adapter, B25.4, URS75 Stages
In Stock
$195
URS75TPMounting Plate, Solid Top, URS75 Series, 1/4-20 Threaded Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$219
URS150TPMounting Plate, Solid Top, URS150 Series, 1/4-20 Threaded Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$322
URS100TPMounting Plate, Solid Top, URS100 Series, 1/4-20 Threaded Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$236
URSBK90 Degree Mounting Bracket, URS75, URS100, URS150 Rotation Stages
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$661
M-URS75TPMounting Plate, Solid Top, URS75 Series, M6 Threaded Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$219
M-URS100TPMounting Plate, Solid Top, URS100 Series, M6 Threaded Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$236
M-URS150TPMounting Plate, Solid Top, URS150 Series, M6 Threaded Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$322