These 1 inch travel gothic-arch ball bearing linear translation stages are preconfigured with picomotor or micrometer actuators on each axis. They are unique in their construction of bearing ways, machined directly into their stainless steel bodies, to provide optimum stability in temperature-fluctuating environments and the best pre-load force maintenance over time.
- Preconfigured stages with picomotor or micrometer actuators
- Bearing ways machined directly into stage body for maximum stability
- Gothic bearing profile extends contact area maximizing load capacity and smoothness
- Optimally maintains preloaded bearing force
- Side mounted 25.4 mm travel actuators provide for minimum footprint See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-X-PMotorized Linear Stage, Gothic-Arch Bearing, 25.4 mm, 65x65 mm, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XY-PNXY Linear Stage, Gothic-Arch, 65x65 mm, Pico X, Micro Y, 8-32, 1/4-20 | |||||
![]() | 9063-XY-NPXY Linear Stage, Gothic-Arch, 65x65 mm, Micro X, Pico Y, 8-32, 1/4-20 | |||||
![]() | 9063-XY-PPMotorized XY Linear Stage, Gothic-Arch Bearing, 25.4 mm, 65 x 65 mm, 8-32 & 1/4-20 | In Stock | ||||
![]() | 9063-XYZ-PNNXYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro YZ, Pico X, 8-32, 1/4-20 | |||||
![]() | 9063-XYZ-NPNXYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro XZ, Pico Y, 8-32, 1/4-20 | |||||
![]() | 9063-XYZ-NNPXYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro XY, Pico Z, 8-32, 1/4-20 | |||||
![]() | 9063-XYZ-PPNXYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro Z, Pico XY, 8-32, 1/4-20 | |||||
![]() | 9063-XYZ-PNPXYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro Y, Pico XZ, 8-32, 1/4-20 | |||||
![]() | 9063-XYZ-NPPXYZ Linear Stage, Gothic-Arch, 65x65 mm, Micro X, Pico YZ, 8-32, 1/4-20 |
Notes:
The included picomotor is model 8303.
The included micrometer is model 9356.
Specifications
- Travel Range1.0 inch (25.4 mm)
- Minimum Incremental Motion<30 nm
- Centered Load Capacity173 N
- Vertical Load Capacity35 N
- BearingsGothic Arch Bearings
- MaterialStainless Steel
- FeedbackOpen Loop
- Cable Length2.1 m
- Connector Type4-Pin
- Platform Size65 x 65 mm
- Operating Temperature10 to 40°C
Features
Machined Bearing Ways
Side Mounted Actuators
These gothic-arch ball bearing stages feature side-mounted actuator clamps, minimizing the final footprint while maintaining a low profile height. Motorized axes feature our 8303 picomotor actuator and provide 25.4 mm of travel. Manual axes feature our 9356 smooth-bore micrometer heads and provide 25.4 mm of travel.
Easy-to-Use, Flexible Controllers and Drivers
Set-and-Forget Long-Term Stability
Accessories
Picomotor Open Loop Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | 3 Weeks | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Angle Brackets and Base Plates
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9063-AAngle Bracket, 9063 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-A-MAngle Bracket, 9063-M Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-BBaseplate, 9063 Series Stages, 2-56, 8-32 &1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-B-MBaseplate, 9063-M Series Stages, M2, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





























