Featuring the material workmanship and quality found in all Newport tables, RPR Series optical table tops meet many general application needs. The RPR offers the same broadband damping, static rigidity, and thermal stability capabilities as the Tuned Damped RS optical table tops but at a more modest price.
- Constrained layer core damping attenuates broadband vibration
- Damped composite edge finish eliminates sidewall resonance
- Honeycomb core for a lighter, stiffer table with better dynamic rigidity
- Requires S-2000A isolators or rigid LabLegs
- No IQ active damping
- No tuned damping See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RPR-36-8Optical Table, No Tuned Damping, 3 x 6 ft., 8 in. Thick, 1/4-20 | |||||
![]() | RPR-36-12Optical Table, 3 x 6 ft., 12 in. Thick, 1/4-20 Threads, RPR Series | 4 Weeks | ||||
![]() | RPR-36-18Optical Table, No Tuned Damping, 3 x 6 ft., 18 in. Thick, 1/4-20 | |||||
![]() | RPR-38-8Optical Table, No Tuned Damping, 3 x 8 ft., 8 in. Thick, 1/4-20 | |||||
![]() | RPR-38-12Optical Table, No Tuned Damping, 3 x 8 ft., 12 in. Thick, 1/4-20 | |||||
![]() | RPR-38-18Optical Table, No Tuned Damping, 3 x 8 ft., 18 in. Thick, 1/4-20 | |||||
![]() | RPR-38-24Optical Table, No Tuned Damping, 3 x 8 ft., 24 in. Thick, 1/4-20 | |||||
![]() | RPR-310-8Optical Table, No Tuned Damping, 3 x 10 ft., 8 in. Thick, 1/4-20 | |||||
![]() | RPR-310-12Optical Table, No Tuned Damping, 3 x 10 ft., 12 in. Thick, 1/4-20 | |||||
![]() | RPR-310-18Optical Table, No Tuned Damping, 3 x 10 ft., 18 in. Thick, 1/4-20 |
Selection Guide
Optical Table Selection Guide
Newport offers a wide variety of Optical Tables including our broadband damped RPR Series Optical Tables, precision tuned damped RS Series Optical Tables, and actively damped SmartTable Optical Tables with IQ Damping Technology. Our optical table solutions are designed to fit any performance, budget and delivery need. From very demanding applications like confocal microscopy, spectroscopy or interferometry, to applications under a small budget, Newport has the right optical table for them all.
| Table Top Series | Hybrid SmartTable | Active SmartTable | Upgradable SmartTable1 | Passive RS4000 | Passive RS2000 | Broadband RPR |
|---|---|---|---|---|---|---|
| Applications | Check Out Our Complete Optical Table Selection Guide | |||||
| Active IQ Dampers | 2 | 2 | 0 ⇒ 2 | 0 | 0 | 0 |
| Precision Tuned Dampers | 2 | 0 | 2 | 6 | 2 | 0 |
| Broadband Damping | Constrained Layer Core, Damped Working Surface, Composite Edge Finish | |||||
| Damping Performance | ★★★★ | ★★★ | ★★★★ | ★★★ | ★★ | ★ |
| Cost | $$$$ | $$$$ | $$$$ | $$$ | $$ | $ |
| Working Surface | 4.8 mm Thick 430 Ferromagnetic Stainless Steel | |||||
| Bottom Skin | 4.8 mm Thick Carbon Steel | |||||
| Core Design | Vertically Bonded Trussed Honeycomb | |||||
| Side Panels | Highly Damped Composite Wood | |||||
| Mounting Holes | Individually Sealed | |||||
| Mounting Threads | 1/4-20 (M6) on 1 in. (25 mm) Grid | |||||
| Standard Tabletops | SST | ST | ST-UT2 | RS4000 | RS2000 | RPR |
| Other Standard Versions | N/A | N/A | N/A | Cleanroom | Double Density | Non-Magnetic |
| Table Supports | Check Out Our Optical Table Supports | |||||
| Table and Support Systems2 | OTS-SST Isolated |
OTS-ST Isolated Rigid |
OTS-UT2 Isolated Rigid |
N/A | INT4 Isolated Rigid |
INT2 Isolated Rigid |
| Compliance Curve3 | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
1. Upgradable SmartTable can be field upgraded to Hybrid SmartTable by installing two active IQ dampers.
2. Table system is offered with pneumatic isolation support or rigid support. The table top in table system has different leg mounting holes than standalone table tops.
3. The compliance curve is based on a 4 ft x 8 ft x 12 in table top.
Specifications
- TypeRPR Optical Table Top
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Tuned DampingNo
- Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness±0.004 in. (0.1 mm) over 2 ft. (600 mm) square
- Mounting Holes1/4-20
M6 (M- Versions)
- Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Alpha-Numeric Grid LabelsYes
- Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Features
RPR Reliance™ Broadband Damping Performance
RPR Reliance™ broadband damped optical tables represented the state of the art before the advent of tuned damping found in our RS2000 and RS4000 Series optical tables. Indeed, the RPR set the standard that younger companies still imitate. Today they still offer good value for many less stringent applications. The RPR Series tables offer great performance and quality at an affordable price. RPR Reliance™ optical table tops feature a 4.8 mm thick optical table skin, a constrained layer core, damped working surface and composite edge finish to provide broadband damping.
The compliance curve shows the positional motion of the structure for a given excitation force and frequency. The red line is the rigid body line showing how an ideal optical table would perform with no relative motion. The blue line shows the natural frequencies of the optical table and how they deviate from that of a rigid body.
Super Rigid Trussed Honeycomb Core Design
Vertically Bonded Triple Core Interface
Individually Sealed Mounting Holes
Precision Grid of Tapped, Countersunk & Deburred Mounting Holes
The 1/4-20 or M6 tapped mounting holes are countersunk and deburred. This ensures easy thread engagement while eliminating contamination problems. The mounting holes are located on a 1 in. or 25 mm grid with standard grid markings for easy and repeatable component placement.
Highly Damped Side Panels
Unique Pressure Bonding Process Ensures Superior Flatness
Optical Table Support Options
We offer three types of supports for our optical tables. S-2000A vibration isolators with automatic re-leveling provide industry leading vibration isolation performance, and include an integrated, mechanical height adjustment system to allow improved table leveling, height control and compensation for non-level floors. SL Series pneumatic vibration isolators offer vibration isolation at a very affordable price when automatic re-leveling is not required. The isolators remove floor vibrations in the 10 Hz to 50 Hz range and support a wide variety of less rigorous research and production applications. RL Series non-isolating rigid support legs offer rigid high load support where vibration isolation is not required.
Optical Table Accessory Options
We offer a compete set of optical table accessories to free up space on your optical table or enclose a table top experiment of application. Accessories include:
Custom Optical Table Design Options
Newport has a dedicated custom design team for your custom needs. This team has been working with various types of materials, shapes (see doubled table tops), structures, hole patterns (and many more) for over 40 years, and has served customers across the world in research, aerospace, semiconductor and medical related fields. Newport is committed to providing: The most accurate and timely quoting response; The most professional communications of custom design review and changes; The optimum turnaround time and the highest quality end product. Contact Newport today for your custom needs.
Table System Option Available
Optical Table Systems consist of an optical table top and framed support. They deliver comparable damping and isolation performance to separately sold optical table top and table support at a more affordable price while also offering easier set-up and more accessories to improve platform requirements (e.g., casters for mobility and hip guards). Our Integrity VCS series of optical table systems was designed specifically to support basic optical research and development applications at universities, corporate labs and manufacturing floors. The Integrity 2 VCS features an RPR table top, with pneumatic isolated frame support included with INT2 -A models or rigid frame support provided with the INT2 -N models.
Resources
2D Product Drawings
Leg Location And Mounting Dimensions(102.7 kB, PDF)
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF)
Technical Articles
How to Determine Your Equipment Needs(1.2 MB, PDF)





















