The 68938 Quartz Tungsten Halogen (QTH) Lamp Power Supply by Oriel® Instruments safely operates low wattage Oriel QTH Lamps and IR Emitters with high stability. Many of a QTH lamp's superior performance characteristics such as high stability, low drift, and high color temperature are the result of using a highly regulated power supply to supply constant current to the lamp's filament or IR element. The 68938 is a compact, economical, and easy to operate solution for the requirements of powering 20 to 100 W QTH lamps and 0.8 to 140 W IR emitters.
- Inexpensive, compact power supply for low wattage QTH lamps and IR elements
- Operates low wattage QTH lamps and IR elements with < 0.4% r.m.s. light ripple
- External LED display for voltage and current
- Soft start prolongs lamp life
- Safety interlock feature See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 68938Power Supply, QTH Lamps and IR Emitters, Up to 12 Amps | In Stock |
Features
Operates Low Wattage QTH Lamps and IR Elements With < 0.4% r.m.s. Light Ripple
QTH lamps and IR emitters should be operated in Current mode in order to prolong lifetime and maintain stable light output throughout the its lifetime. Highly stable light output with minimum ripple for these two light sources is dependent on highly stable current supply to the QTH lamp's filament or the IR emitter. The 68938 is a highly regulated power supply, capable of supplying current with such stability that < 0.4% r.m.s. light ripple achieved when this power supply is also used with an Oriel housing, socket adapter, and power supply cable.
Soft Start Prolongs Lamp Life
Instantly supplying the maximum current to a QTH lamp or IR emitter can be damaging to the lamp's filament or the emitter. Over time, repeatedly starting a QTH lamp or IR emitter in this fashion can significantly shorten its lifetime. The 68938 has a "soft start" feature, gradually increasing current supply until the user specified current is reached. This allows the user to maximize the lifetime and thus the usage of their QTH lamp/IR emitter.
Safety Interlock Feature
A safety interlock feature is built in to the power supply. If the door to a lamp housing or output cable is not secured properly while attempting to start the QTH lamp or IR emitter, output current will not be supplied. If the lamp housing door or output cable become unsecured during operation, current supply to the QTH lamp or IR emitter will cease. This feature protects the user from accidental exposure to UV radiation and electrical shock.
External LED display For Voltage and Current
For simple configuring and monitoring of power supply output settings, the 68938 has an LED display and OUTPUT ADJUST knob on the front panel. Although this is a constant current supply, the output voltage of the power supply can be momentarily viewed as well.
Accessories
UV Safety Equipment
Housings and Socket Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings | 4 Weeks | ||||
![]() | 60041Socket Adapter, 140W IR Emitter, Q Series and Research Series Housings | In Stock | ||||
![]() | 60048Socket Adapter, 9-22 W IR Emitters, For Q Series and Research Housings | 3 Weeks | ||||
![]() | 60000Lamp Housing, Q Series, Adjustable Reflectors & Up to 4 Condensers | In Stock | ||||
![]() | 60090Interface Kit, Q Series Housing to Power Supply, QTH Lamps & IR Emitters |
Compatible Lamps and IR Emitters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6319Quartz Tungsten Halogen Lamp, 20 W | In Stock | ||||
![]() | 6332Quartz Tungsten Halogen Lamp, 50 W | In Stock | ||||
![]() | 6337Quartz Tungsten Halogen Lamp, 50 W | |||||
![]() | 6333Quartz Tungsten Halogen Lamp, 100 W | In Stock | ||||
![]() | 6580Infrared Emitter, 9 Watt | In Stock | ||||
![]() | 6575Infrared Emitter, 22 Watt | In Stock | ||||
![]() | 6363Infrared Emitter, 140 Watt | In Stock |
Resources
MKS EU ROHS3 - 68938 Power Supply.pdf(234.6 kB, PDF)