Microscope Isolation Platform, Nikon ECLIPSE Ni-E, 41-80 lb. Payload

  • Minimum Platform Load
    41 lb
  • Load Capacity
    80 lb
  • Horizontal Isolation, Resonance
    6.2 Hz
  • Horizontal Amplification at Resonance
    16 dB
  • Vertical Isolation, Resonance
    6.7 Hz
  • Vertical Amplification at Resonance
    17 dB
  • Microscope Model
    ECLIPSE Ni-E
  • Weight
    16 lb