Sorry, this product is no longer offered for sale. It was discontinued on Oct 30, 2019.

Laser Safety Glasses, Diode Alignment, 42% VLT, Polycarbonate

Technical Specs

  • Frame Style
    F22 OTG Glasses
  • Visible Light Transmission
    42%
  • Filter Color
    Blue
  • Filter Type
    P4B05
  • Optical Density
    OD > 2-3 @ 610–650 nm
    OD > 2 @ 650–660 nm
    OD > 3 @ 660–665 nm
    OD > 4 @ 665–670 nm
    OD > 7 @ 670-680 nm
  • Laser Type
    Diode Alignment
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    650-660 nm (DIR LB2)
    660-665 nm (DIR LB3)
    665-670 nm (DIR LB4)
    670-680 nm (D LB5 + IR LB7)

Related Products