Sorry, this product is no longer offered for sale.
Laser Safety Glasses, Argon Align, CO2, Excimer, 70% VLT, Poly

The LOTG-AR-ALGN is for Argon Alignment, Excimer, CO2 laser wavelengths. LOTG frame with amber color polycarbonate lenses. Glendale's polymer Diffused Viewing Only (DVO) designed eyewear maximizes visibility, with lightweight frame designs while providing unsurpassed attenuation for the entire range of laser wavelengths. 70 % VLT (visible light transmission). The LOTG frame fits comfortably over prescription eyewear or can be worn as a stand-alone spectacle. The earpiece (temple) length and inclination are adjustable. It meets ANSI Z136.1 and Z87.1 requirements.
Specifications
- Frame StyleLOTG
- Visible Light Transmission70%
- Filter ColorAmber
- Filter Type154
- Optical DensityOD 7 @ 190–380 nm
OD 2-3 @ 488–515 nm
OD 5 @ 10.6 µm - Laser TypeArgon Alignment
Excimer
CO2
- Lens MaterialPolycarbonate
- CENo
- EN207N/A
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock |