Sorry, this product is no longer offered for sale. It was discontinued on Jan 1, 2023.

Replacement Lamp Cartridge, 300 W, Xenon, Lighthouse Pre-Aligned Source (Non-RoHS)

  • Type
    Lamp Cartridge
  • Lamp Type
    Xe, Ozone Free
  • Lamp Wattage
    300 W
  • Average life
    900 hours
  • Effective Arc Size
    2.6 mm
  • Lamp Current
    15 A
  • Lamp Voltage
    20 V
  • Weight
    0.75 lbs. (0.34 kg)
  • Dimensions
    4.125 inch x 3.05 inch x 7.5 inch