Sorry, this product is no longer offered for sale.
PM Telecom Optical Fiber, Bow-tie, 1550-1650 nm, 0.11 - 0.13 NA

The F-HB1500T-245 Bow-tie Polarization Maintaining Fiber is a polarization preserving fiber specifically made to be compatible with standard telecom fibers and PANDA™ PM fibers. Splicing these fibers to PANDA™ fibers routinely results in a splicing loss of <0.2 dB and an excellent extinction ratio of -32 dB. This PM fiber is designed for 1550 - 1650 nm operation. It has a 125 μm cladding, 245 μm coating, a 10.5 μm Mode Field Diameter, and a 0.11 to 0.13 NA. Standard pricing is per meter.
Specifications
- Index ProfileStep
- Fiber TypePolarization Maintaining
- Mode Field Diameter, Nominal9.7 - 11.3 µm @1550 nm
- Cladding Diameter125 ±1 µm
- Coating Diameter245 ±15 µm
- Cable Diameter2.5 mm
- Operating Wavelength1550 - 1650 nm
- Cut-off Wavelength1290 - 1540 nm
- Buffer Coating MaterialDual Acrylate
- Maximum Attenuation≤2 @1550 nm dB/km
- Numerical Aperture0.11 - 0.13
- Proof Test100 kpsi

Resources & Downloads
Literature
Telecoms PM Fiber(1,014.5 kB, PDF)
Technical Notes
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-AS-KITBare Fiber Adaptor Kit, Single-mode, FC, SC, and ST Connectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-IRC2-FIR Sensor Card, 800-1700 nm, 0.5 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK12Fiber Cleaver, Electronic, Angled, 80-200 µm | In Stock | ||||
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SPVPolarization Maintaining Fiber, Bow-Tie, 633-780 nm, 0.14-0.18 NA. | In Stock | ||||
![]() | F-SPFPolarization Maintaining Optical Fiber, Bow-Tie, 830-1060 nm, 0.14-0.18 NA. | In Stock | ||||
![]() | F-SPAPolarization Maintaining Fiber, Bow-Tie, 488-633 nm, 0.10-0.13 NA | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-POL-ILPolarization Controller, In-Line, 250 µm Buffer Fiber | In Stock |









