Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Amplified Photodetector, Biased, AC coupled, 500-900nm, GaAs, 10 GHz [Discontinued]

Specifications

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Diameter
    0.060 mm
  • 3 dB Bandwidth
    20 kHz to 10 GHz
  • Wavelength Range
    500-900 nm
  • Optical Input
    Free Space
  • Acceptance Angle
    20°
  • Detector Material
    GaAs
  • Detector Type
    PIN
  • Maximum Conversion Gain
    1340 V/W at 850 nm
  • NEP
    35 pW/√Hz at 850 nm
  • Rise Time
    35 ps
  • Saturation Current
    45 mA
  • Peak Responsivity
    0.45 A/W @ 850 nm
  • Bias Voltage
    5 V
  • Output Connector
    SMA
  • Output Impedance
    50 Ω
  • Power Requirements
    Includes AC adapter
  • Thread Type
    8-32 and M4
undefined
undefined

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laboratory Educational Kit ComponentsFK-STRAPWrist Strap, Grounding
In Stock
$20
Near Infrared (NIR) Sensor CardsF-IRC1IR Sensor Card, 750-1350 nm, 2 in. Square Sensor
In Stock
$200
Near Infrared (NIR) Sensor CardsF-IRC2-SIR Sensor Card, 800-1700 nm, 1 in. x 1.5 in. Sensor
In Stock
$110
40 GHz Flexible Cable1226Connector Adapter, Female SMA to Male BNC
In Stock
$86

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Biased Free Space Optical Detectors818-BB-45High Speed Photodetector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz
In Stock
$1,425
Battery Biased Fiber-Optic Detectors818-BB-45FFiber-Optic Detector, 500-890 nm Battery Biased GaAs Detector, 12.5 GHz, FC/UPC
3 Weeks
$1,730