Our patented peg joining system makes connecting these stages simple but secure. With their modular design, 460P stages can be assembled into useful multiaxis configurations.
- Patented peg design offers additional means of assembly and mounting
- Remove and replace with excellent repeatability
- Ball-bearings provide smooth travel with <150 µrad deviation
- Stackable for low profile, multi-axis positioning See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460P-X-05X Linear Stage, Peg-Joining, 0.5 in. Travel, 8-32 and 1/4-20 Threads | In Stock | ||||
![]() | 460P-XY-05XY Linear Stage, Peg-Joining, 0.5 in. Travel, 8-32 and 1/4-20 Threads | |||||
![]() | 460P-XYZ-05XYZ Linear Stage, Peg-Joining, 0.5 in. Travel, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-XX Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-XYXY Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-XYZXYZ Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-X-05X Linear Stage, Peg-Joining, 12.7 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XY-05XY Linear Stage, Peg-Joining, 12.7 mm Travel, M4 and M6 Threads | |||||
![]() | M-460P-XYZ-05XYZ Linear Stage, Peg-Joining, 12.7 mm Travel, M4 and M6 Threads | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-XX Linear Stage, Peg-Joining, 25.4 mm Travel, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Actuators are not included. Please see specifications for recommended actuators.
Features
Ball-bearings for Smooth Translation
Versatile Stage Configurations
The 460P Series are offered in both 0.5 in. and 1.0 in. travel range. Both XY and XYZ stages can be easily configured for mirror-image right- and left-handed versions. A number of features make stages in this series versatile and easy to configure and reconfigure to suit sensitive optical measurements with minimal real estate.
Peg Mounting for Excellent Repeatability
With most translation stages, the top part of the stage needs to be moved to the side for mounting or unmounting. The bottom of the 460P stages features two center holes for pegs and four outer holes for screws. With the peg, a stage can be mounted or unmounted from the side of the stage with out touching the top part of the stage. Additionally, the tight toleranced fit of the peg into the stages means they can be removed and replaced with excellent repeatability.
Dual Mounting Features
In addition to the peg mounting feature, these stages have four counterbored holes in the base for traditional mounting. Each stage is supplied with two peg screws and four low-profile screws. The 460P Series Stages are also compatible for adjoining with our 460PD Series Peg-Joining Dovetail Stages.
Versatile Table Mounting
The 460P stages can be directly bolted down to an optical table or breadboard using either the peg holes or counterbored holes in the base. We also offer 460P-BA slotted base plates allowing you to easily adjust the stage position within a 0.524 in. (13.3 mm) range.
Right Angle Brackets
We offer 460P-90BK angle brackets for customers to build their own Z, XZ or XYZ configurations. Please note the actuator mount of an X stage needs to be relocated to the other end of the stage when mounted vertically.
Rotation Adapter
460P-RA Series Peg Rotation Adapters can be used above or below a stage to manually rotate the stage around a peg and then lock the position.
Accessories
Pegs and Screws
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PEG-10Joining Pegs, 460P Series, 1/4-20 Thread, Pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PEG-10Joining Pegs, 460P Series, M6 Thread, Pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SCREW-10Socket Head Cap Screws, Low-Profile, 1/4-20, Qty 10 | |||||
![]() | M-SCREW-10Socket Head Cap Screws, Low-Profile, M6, Qty 10 |
Bases, Angle Brackets and Adaptors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460P-BASlotted Base Plate, 460P Series Linear Stage, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-BASlotted Base Plate, 460P Series Linear Stage, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-90BK90 Degree Angle Bracket, 460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-90BK90 Degree Angle Bracket, M-460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-RA1Peg Rotation Base, 1.5 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-RA1Peg Rotation Base, 31.8 mm Diameter | In Stock | ||||
![]() | 460P-RA2Peg Rotation Base, 2.6 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-RA2Peg Rotation Base, 64.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |