This product is only available on www.mks.com

Viton Flange Gasket, Beveled Edge, 1.33 in. CF Flange

  • Component Type
    Beveled Edge Flange Gasket
  • Series
    Series 88
  • Flange Type
    CF Ultra High Vacuum
  • Flange Size
    1.33 in.
  • Material
    Viton
  • Pack Quantity
    5