The SMC100CC and SMC100PP are single axis motion controllers/drivers for DC servo motors (SMC100CC) and 2-phase stepper motors (SMC100PP) up to 48 VDC at 1.5 A rms. They provide a very compact and low-cost solution for driving most of Newports stages, including the popular GTS and ILS linear stages, URS rotation stages, and LTA actuators.
To view compatible Newport stages and actuators, refer to compatibility chart.
Communication with the SMC100 is achieved via the integrated RS-232-C interface, or from a USB port using the external adapter SMC-USB (requires Windows operating system). Intuitive, Windows-based software supports all configurations and enables basic motion. Advanced application programming is simplified by an ASCII command interface and a set of two-letter mnemonic commands.
When used with Newport ESP enhanced positioners, the SMC100 will detect the connected product automatically for the most straightforward system configuration. This exclusive Newport feature does not only reduce configuration time, but provides also the best protection of your equipment from any accidental damage.
Up to 31 controllers can be networked through the internal RS-485 communication link. This internal multi-drop full-duplex serial link simplifies communication to several units, without the need for sending address selection commands. This results in enhanced multi-axes management with improved program readability and faster communication compared to alternative systems based on an RS-232-C chain. The typical execution time for a tell position command, for instance, is only in the range of 10 to 20 ms. The SMC100 also features advanced multi-axes commands, such as Stop all or Start a motion of all axes and performs at a 57,600 baud rate communication speed. Furthermore, for an efficient process control, the SMC100 features dedicated digital outputs for "In Motion" and "Not referenced".
The SMC-RC is an affordable remote control for the SMC100 controller. It features a 16-characters LCD for position display and 4 push buttons for +/- jog motion, configuration, homing, motor on and motor off.
Example of a single-axis system configuration
Example of a multi-axis system configuration
Specifications
|
Description |
SMC100CC
|
SMC100PP
|
| Controller Capability |
DC servo motors in open or closed loop operation |
2-phase stepper motors, bi-polar mode, open-loop operation |
| Motor Output Power |
48 VDC @ 1.5 A rms, 3 A peak |
48 VDC @ 1.1 A peak per phase 100 kHz PWM switching frequency |
| Control Loop |
Floating point digital PID loop with velocity and friction feedforward, 2kHz servo rate |
Open-loop control with 10 kHz analog sine-cos commutation, max. 2000x micro-stepping ratio |
| Motion |
Point-to-point motion with s-gamma motion profiler allowing acceleration and jerk time control; Backlash and Hysteresis compensation mode |
| Computer Interface |
RS-232-C with 57,600 baud rate |
| USB compatible with external adapter SMC-USB (requires Windows operating system) |
| RS-485 internal link for chaining up to 31 controllers from the same COM port |
| Programming |
40+ intuitive, 2 letter ASCII commands |
| Command set includes software limits, user units, synchronized motion start, stop all |
| I/O |
4 TTL out (open collector) |
| 4 TTL in (2.21 kΩ pull up to 5 V) |
| 1 analog input, ±10 V, 8-Bit |
| Dedicated Inputs |
RS-422 differential encoder input for A, B, and I, max. 2 MHz rate (SMC100CC only) |
| Forward and reverse limit, home switch and index pulse |
| Dedicated Outputs |
1 open-collector output for InMotion |
| 1 open collector output for NotReferenced |
| Display |
Two color LED |
| Internal Safety Feature |
Watchdog timer |
| Software |
Windows Utiltiy program LabView drivers |
| Dimensions (W x D x H) (mm) |
161 x 140 x 33 |
161 x 140 x 33 |
To view compatible Newport stages and actuators, refer to compatibility chart.
SMC100 Controller
SMC100 Accessories
| | Model | Description | avail raw | Availability | price raw | Price | Qty. MULTI ADD |
|
SMC-PS80 |
Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. |
0 |
In Stock |
121 |
$121.00 |
ADD |
|
SMC-USB |
USB Interface, Includes USB to COM Port Adapter & RS-232-C Cable, Windows |
0 |
In Stock |
82 |
$82.00 |
ADD |
|
SMC-232 |
RS-232-C cable, 3 m length, DB9F to DB9F |
0 |
In Stock |
25 |
$25.00 |
ADD |
|
SMC-RC |
Remote Control, SMC100, 16-Character LCD Display |
0 |
In Stock |
250 |
$250.00 |
ADD |
|
SMC-CB1 |
RS-485 Cable for SMC100 Series, 1 m Length |
0 |
In Stock |
16 |
$16.00 |
ADD |
|
SMC-CB3 |
RS-485 Cable for SMC100 Series, 3 m Length |
0 |
In Stock |
16 |
$16.00 |
ADD |
To view compatible Newport stages and actuators, refer to compatibility chart.