Compare Description Drawings, CAD & Specs Avail. Price
Universal Rimmed Frame Laser Safety GlassesN-AG3-53Rimmed Safety Glasses, Diode Telecom Wavelengths
In Stock
$195
Universal Rimmed Frame Laser Safety GlassesN-ALX-53Rimmed Safety Glasses, Diode Telecom Wavelengths
In Stock
$265
Universal Rimmed Frame Laser Safety GlassesN-ARG-53Rimmed Safety Glasses, Argon & 532 nm Laser Wavelengths
In Stock
$125
Universal Rimmed Frame Laser Safety GlassesN-BGR-53Rimmed Safety Glasses, Argon & Krypton Alignment Laser Wavelengths
In Stock
$215
Universal Rimmed Frame Laser Safety GlassesN-DIA-53Rimmed Laser Safety Glasses, Red Diode Alignment Wavelengths
In Stock
$155
Universal Rimmed Frame Laser Safety GlassesN-DY2-53Rimmed Safety Glasses, PDT, Dye, Ruby, Krypton, Excimer, and CO2 Laser Wavelengths
In Stock
$255
Universal Rimmed Frame Laser Safety GlassesN-DYE-53Rimmed Safety Glasses, Argon, 532 nm, Dye, Krypton, CO2, Excimer Laser Wavelengths
In Stock
$195
Universal Rimmed Frame Laser Safety GlassesN-EC2-53Rimmed Safety Glasses, CO2 Laser Wavelengths
In Stock
$155
Universal Rimmed Frame Laser Safety GlassesN-FG1-53Rimmed Laser Safety Glasses, ND:YAG, Holmium, Erbium, and Telecom Laser Wavelengths
In Stock
$400
Universal Rimmed Frame Laser Safety GlassesN-FG1-55Rimmed Laser Safety Glasses; YAG, Holmuim YAG, Nd + Ho + ER:YAG
In Stock
$301

Specifications

  • Frame Style
    Universal Rimmed
  • Lens Material
    Polycarbonate
  • CE
    Yes

Features

Glasses Designed to Offer Complete Protection

Transmission curve for model N-FG1-53 shown.

The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model of laser safety glasses is available by clicking on the model number in the order or specification table.

Rimmed Frame Design for Durability

These glasses feature a rimmed frame design. This design ensures high durability and ample coverage.

Fits Over a Majority of Prescription Eyewear

The design of these goggles allow them to comfortably fit over most prescription eyewear. The last number in the model numbers indicate the frame style. The dimensions of the Style #53 is 146 mm x 145 mm x 50 mm (frame width x temple length x frame height), and #55 is 145 mm x 142 mm x 45 mm.

Resources