Compare Description Drawings, CAD & Specs Avail. Price
Solaris Class A+AA Solar SimulatorsSOLARIS-2Solaris Solar Simulator, Class A+AA, IEC, 450 W Xenon, 2 x 2 in.
In Stock
Solaris Class A+AA Solar SimulatorsSOLARIS-4Solaris Solar Simulator, Class A+AA, IEC, 450 W Xenon, 4 x 4 in.
In Stock
Solaris Class A+AA Solar SimulatorsSOLARIS-6Solaris Solar Simulator, Class A+AA, IEC, 1000 W Xenon, 6 x 6 in.
In Stock
Solaris Class A+AA Solar SimulatorsSOLARIS-8Solaris Solar Simulator, Class A+AA, IEC, 1600 W Xenon, 8 x 8 in.
In Stock
Solaris Class A+AA Solar SimulatorsSOLARIS-12Solaris Solar Simulator, Class A+AA, IEC, 1600 W Xenon, 12 x 12 in.
2 Weeks

Specifications

  • Simulator Class
    Class A+AA
  • Lamp Type
    Xenon
  • Beam Uniformity
    ≤2 %
  • Typical Output Power
    100mW/cm2 (1 Sun)±20%
    Adjustable 0.1 to 1.0 Sun with Attenuator
  • Spectral Match Classification
    A+ (IEC 60904-9 2020)
  • Temporal Instability Classification
    A (IEC 60904-9 2020)
  • Uniformity
    ≤2 %
  • Uniformity Classification
    A (IEC 60904-9 2020)
  • Line Regulation
    0.01%

Features

Customize Output Beam Direction

We offer the ability to change the direction of the output beam from the standard downward facing configuration. This is ideal for experimental set ups where the device under test cannot be placed directly underneath the instrument. The upward facing (SR1) configuration allows for the solar simulator to be placed underneath a glovebox and illuminate a sample through the port window. This is also convenient for electrical connections to back-contact solar cells while ensuring the entire active area is illuminated. Sideways facing (SR3 or SR4) configurations provide complete flexibility with mounting a device under test. These options are available for most beam sizes. Contact Newport Sales for more information.

Class A Spatial Uniformity of Irradiance

The irradiance uniformity over the working area is indicated by the second letter in a solar simulator class rating, and is the most difficult requirement to achieve and maintain. Hot spots can lead to significant errors in measured cell efficiency and can cause inaccurate binning of cells. The Class A spatial uniformity performance standard is designed to minimize the impact of hot spots and has a very stringent requirement of ≤2%. The plot shows the uniformity of the irradiance across a typical 2 x 2 inch simulator working area. Each unit will come with a plot of irradiance non-uniformity. For more information about solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.

Class A Temporal Stability

Temporal stability is the third performance parameter of solar simulators. It requires that the output light be stable over time in order to ensure that the lamp fluctuations do not distort the measurement of solar cell efficiency. Newport's solar simulators easily meet the requirements for temporal stability as defined by the IEC, ASTM, and JIS standards. The IEC 60904-9 (2007) has the most stringent requirements for short term instability with a maximum allowable level of 0.5%. Shown is a typical instability response of 0.369% at 50 ms intervals for an 1.6 kW solar simulator. For more information about these solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.

Xenon Arc Lamp

The Newport Solar Simulator source is a CW system. This enables testing of all cell materials unlike flash-lamp based systems that are limited by the response time of the material allowing the cell to be soaked at a constant light level prior to testing. The lamp is an ozone-free xenon short arc lamp. We certify each source with the supplied lamp. The lamp is certified to meet the spectral performance for 1000 hours, though the lamp may continue to function for up to 2000 hours. For continuous production environments, we suggest purchasing replacement lamps and an alignment palette to ensure the proper compliance as lamps are replaced.

Power Supply

The Newport regulated power supply incorporates over 50 years of experience in high voltage power supply design to provide constant electrical power to the xenon lamp. The power supply is CE compliant and features universal AC mains operation for use anywhere in the world. Lamp usage can be monitored in accumulated hours from the power supply, because it is important to replace the lamp at the end of its rated life to maintain the minimum 1 SUN output and spectral characteristics. The lamp’s output will significantly decrease and change spectrally with continued use beyond its rated life.

PhotoVoltaic Calibration Lab

We are proud to house and manage one of the few commercial photovoltaic and calibration test laboratories in the world. The Photovoltaic Calibration and Test Laboratory is accredited by A2LA to the ISO/IEC 17025 Standard, using state of the art equipment for measurements in accordance with ASTM E948 and E1021. The lab welcomes requests for prototype PV device performance measurements or PV reference cell calibrations. Flexible scheduling and rapid turnaround time ensure minimal downtime to time sensitive devices.

Integrated Partial Sun Attenuator

A Variable Aperture feature is integrated into all Newport simulators that provides user variable partial sun illumination capability. The range of attenuation is from 0.1 - 1.0 SUN. Uniformity at partial illumination maintains a minimum Class B uniformity per the IEC, JIS, and ASTM standards. The simple to use dial control provides infinite control of attenuation. Spectral performance and temporal stability maintain Class A performance at any attenuation.

Integrated Shutter

The Newport Solar Simulator includes an upgraded shutter for production-environment operation. The shutter is a rugged, single-blade design for >1 million cycles. Historically, our real-world performance has exceeded 10 million cycles on units in the field for many years. The shutter has a minimum exposure time of 200 ms and can be controlled via a contact closure or logic level input, or a convenient push-button switch on the illuminator housing.

Characterizing I-V Curves of PhotoVoltaic Cells

We offer test solutions to measure current-voltage (IV) characteristics of PV cells. Models are available in 1 or 10 amps configurations, determined by the current generated by the device under test. Solutions include the source meter, cabling, and IV Test Station software to capture data quickly and easily. Additional mounting, probing, and temperature control accessories are available. Newport's IV test solutions are designed to work with any of our solar simulators.

Maintaining the Oriel Sol3A Solar Simulator

Newport's Solar Simulators maintain certified class compliance during the rated "performance lifetime" of the lamp. When the lamp is replaced, the instrument should be realigned to maintain the original rated compliance. Irradiance uniformity is the most difficult requirement to meet and maintain. Extended warranties and installation service are also available. Contact Newport Sales for further information.

Optional Reference Cell

A calibrated reference cell is an integral part of solar simulator calibration and solar cell I-V characterization. The Oriel model 91150V consists of a readout meter and a 2 x 2 cm calibrated solar cell made of monocrystalline silicon. The cell is also equipped with a thermocouple assembled in accordance with IEC 60904-2. The certification is accredited by NIST to the ISO-17025 standard and is traceable both to the National Renewable Energy Laboratory (NREL) and to the International System of Units (SI). It reads solar simulator irradiance in "SUN" units; where one SUN is equal to 1000 W/m2 at 25 °C and AM 1.5G. The meter includes two connectors for analog outputs for the sun irradiance and the temperature.
We also offer reference cells with KG5 windows in place of the quartz window.

Oriel Solar Simulator Set Up Demonstration

Getting any solar simulator up and running is a straightforward process, as demonstrated in this video.

Class A+ Spectral Match

Spectral match is indicated by the first letter in the solar simulators class rating. An ideal spectral match for a solar simulator is based on the percentage of the integrated light intensity in 6 spectral ranges. A solar simulator with a Class A+ spectral match may not deviate more than 0.875 to 1.125 times the ideal percentage in each spectral range. Spectral match for all Newport Solaris solar simulator models installed with the AM 1.5G spectral correction filter is shown to meet IEC Class A+ requirements. For more information about these solar simulator standards, please see our "Solar Simulator Standards — Definitions & Comparisons" technical note.

Air Mass 1.5G Filter

The combination of lamp and air mass filter produces the characteristic Class A+ spectral match. Our Air Mass 1.5G Filter retains its optical properties under the 1 SUN illumination conditions without degradation of the filter.

Spectral Coverage and Divergence

Included in the IEC 60904-9:2020 standards is the reporting information of Spectral Coverage and Spectral Divergence (also called Spectral Deviation), to which each Solaris series solar simulator is tested against with data included in the certificate.  These additional graphs rate how well the solar simulator covers all wavelengths in the full 300 to 1200 nm range, and how much the irradiation curve deviates from the AM1.5G standard, both calculated as a percentage.

Largest Area 12 inch x 12 inch Option

Newport offers a large area 12 inch x 12 inch [305 mm x 305 mm] output beam size Solaris model. This is ideal for illuminating large area solar modules or panels, or testing several devices at once, while meeting the highest level of simulator classification standards.

Accessories

Replacement Lamps

Compare Description Drawings, CAD & Specs Avail. Price
6280NSXenon Short Arc Lamp, 450 W, Ozone Free
In Stock
$1,310
6272Xenon Arc Lamp, 1000 W, Ozone Free
In Stock
$1,200
62726Xenon Arc Lamp, 1600 W, Ozone Free
In Stock
$2,080

Replacement Power Supplies and Cables

Compare Description Drawings, CAD & Specs Avail. Price
69920Arc Lamp Power Supply, Universal, 350 to 1000 Watt
In Stock
$7,175
69922Arc Lamp Power Supply, Universal, 800 to 1800 Watt
1 Week
$8,325
70052Power Supply Cable Set, 6 ft. Length, for 69920 and 69922 Power Supplies
4 Weeks
$250

Compatible Accessories

Compare Description Drawings, CAD & Specs Avail. Price
91150VCalibrated Reference Cell, Meter, Quartz Window
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,205
91150-KG5Calibrated Reference Cell, Meter, KG5 Window
In Stock
$4,165
PVIV-1AI-V Test Station, 1 Amp Max, Software and Meter Included
In Stock
PVIV-10AI-V Test Station, 10 Amp Max, Software and Meter Included
In Stock

Optional Accessories

Compare Description Drawings, CAD & Specs Avail. Price
68951Digital Exposure System, Solar Simulators
6 Weeks
$8,195
81311Air Mass Filter, AM 0
In Stock
81389Air Mass Filter, AM 1.5 Direct