Sorry, this family of products is no longer available.
The Tunable Light Source (TLS) family of products from Oriel® Instruments is tailor-made for users who want the flexibility of a modular design and the simplicity of an integrated system. All models are assembled, aligned, and fully characterized prior to shipment. The wide tuning range makes the TLS useful for a variety of applications. Finally, a pre-aligned and pre-assembled, versatile light source that requires no set-up!
- Tunable 350-1800 nm light output with up to 0.7 nm resolution
- System comes pre-assembled to base plate with the optics pre-aligned
- Plug and play with TracQ Basic Control and Data Acquisition software included
- Includes OPS power supply with light intensity control feature
- Interchangeable fixed slits for improved repeatability and accuracy
- Interchangeable output flange for compatibility with a wide variety of Newport and Oriel products See All Features
Features
Each Unit Tested to Meet Oriel Standards
Each TLS unit sold to a customer is tested prior to shipping to confirm that the unit meets factory standards. The customer receives this test report with his/her TLS unit for future reference. The final test data included with each unit includes:
- Spectral Output Irradiance measured from 350-1650 nm with both 280 µm and 600 µm slits installed
- Beam Spot Size and Beam Divergence Angle measured with both 280 µm and 600 µm slits installed
- Temporal Stability measured for 1 minute and 10 minute operating periods
- Beam Uniformity measured with both 280 µm and 600 µm slits installed at 450, 550, and 650 nm output
- Wavelength Accuracy measured with the TLS output set to 450, 500, 650, 750, 850, and 1064 nm
TLS130B-250Q Lamp Installation and Alignment
Includes TracQ Version 6.6 Software
- Time Interval
- Lamp Radiometry
- Optical Power
- Absorbance
- Transmittance
Wide Tuning Range
The TLS is capable of outputting white light or monochromatic light from 350-1800 nm with resolution as great as 0.7 nm (slit size dependent). Photodetectors with NIST traceable calibration are used to measure the output power from 350-1650 nm from each unit manufactured. The results are part of the characterization report packaged with each system. These are ideal for researchers or other end users who need a versatile light source that is ready to use out of the box.
OPS Power Supply With Optional Light Intensity Control
Motorized Filter Wheel
Cornerstone™ 130 Monochromator
Interchangeable Fixed Slits
Interchangeable Mounting Flange
The LT10-UADPT at the front of the TLS is the standard 1.5 inch flange designed to be compatible with Oriel Detectors and Detection Systems . This flange can be removed to change the size of the output flange to 1.0 inch, making the TLS compatible with Newport's 1.0 inch sized Calibrated Photodiode Detectors and Lens Tubes.
Mechanical Iris
Accessories
Replacement Parts for QTH Source
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60043Socket Adapter, 50-250 W QTH, Q Series and Research Housings | 4 Weeks | ||||
![]() | 6334NSQuartz Tungsten Halogen Lamp, 250 W | In Stock | ||||
![]() | 70044Cable, USB 2.0, Type A to Type B, 9.8 Foot (3 Meter) Length | In Stock | ||||
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | In Stock | ||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | In Stock | ||||
![]() | LT10-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series | In Stock |
Slits
The TLS light source includes model 77216 and 77217 slits. The slits shown below are compatible with the TLS light source, and can be used to adjust resolution or throughput.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77211Fixed Slit, 6.32 mm Width, 18 mm Height | 4 Weeks | ||||
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | |||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | 3 Weeks | ||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | |||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | In Stock | ||||
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | 4 Weeks | ||||
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | 4 Weeks |
Lens/Focusing/Fiber Optics
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange | In Stock | ||||
![]() | 7123Flange Mounted Cell, 1.0 in. Diameter Optics, 1.5 Inch Flange | 3 Weeks | ||||
![]() | 71306Flange Mounted Cell, Quick Connect, 1.0 in. Optics, 1.5 Inch Flange | In Stock | ||||
![]() | 77330Focusing Lens Assembly, Req. 1 inch Dia. Lens, 1.5 inch Series Flanges | 4 Weeks | ||||
![]() | 77564Fiber Optic Bundle, Fused Silica, 11 mm Ferrules, 0.125 in., 36 in. | 6 Weeks | ||||
![]() | 77675Ferrule Converter, ST Termination to 11mm Standard Ferrule | In Stock | ||||
![]() | 77670Ferrule Converter, SMA Termination to 11mm Standard Ferrule | In Stock | ||||
![]() | 77791Coupling Ring, Quick Connect, 1.5 Inch Series, Double Female | In Stock | ||||
![]() | 77792Coupling Ring, Quick Connect, 1.5 Inch Series, Double Male | |||||
![]() | 77790Flange Converter, Quick Connect, 1.5 Inch Series, Double Female | |||||
![]() | 77776Focusing Assembly, Fiber Bundle, FS Aspheric, F/2.2, 800 µm Spot | In Stock |
Resources
Literature
Oriel Legacy Tunable Light Source- QTH Lamp Datasheet(976.9 kB, PDF) Light Sources(1.6 MB, PDF)
Manuals
Oriel Legacy TLS Light Source System User's Manual(2.6 MB, PDF)