Designed for unmatched performance and incredible value, the LDT-5910C and LDT-5940C Thermoelectric Temperature Controllers offer <+0.003°C long term temperature stability and intuitive front panel operation. The controllers can operate in constant temperature, sensor, and TE current while measuring TE current, sensor resistance, and TE voltage.
- 32W and 60W temperature control with <±0.003°C temperature stability
- Fully programmable PID control loop with auto-tune and preset PID values
- Independent heating and cooling current limits
- GPIB 488.1 and USB 2.0 computer interfaces with LabVIEW®driver
- Remote commands compatible with LDT-5910B See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDT-5910C-100VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 100 VAC | In Stock | ||||
![]() | LDT-5910C-120VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 120 VAC | 7 Weeks | ||||
![]() | LDT-5910C-220VTemperature Controller, Thermoelectric, ±4A, ±8V, 32W, USB & GPIB, 220 VAC | In Stock | ||||
![]() | LDT-5940C-120VTemperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 120 VAC | |||||
![]() | LDT-5940C-220VTemperature Controller, Thermoelectric, ±5A, ±12V, 60W, USB & GPIB, 220 VAC | In Stock |
Specifications
Features
High Performance Temperature Control
Maintain Laser Diode Threshold Current and Wavelength
The above figure figure shows that the threshold current and differential responsivity of a laser diode are strongly affected by the laser’s temperature. The laser threshold will increase exponentially with temperature as exp(T/T0), where T is the laser temperature and T0 is the “characteristic temperature” of the laser (typically between 60 to 150°C). T0 is a measure of the temperature sensitivity of the device with higher values implying that the device is more thermally stable. T0 is an important laser diode characteristic and is commonly extracted from multiple L-I curves. Changes in temperature also affect the bandgap of the semiconductor junction and therefore, the peak wavelength of the gain profile. This results in a linear relationship between temperature and the center wavelength of the laser diode (see above figure) with typical temperature tuning coefficients of 0.3 nm/°C. As a result, a temperature controller plays a key role in determining the laser wavelength. Please see Fundamentals of Laser Diode Control for additional information.
Temperature Sensor Compatibility
Fully Programmable PID Control
Ease of Operation
Safeguarding Your Devices
Comprehensive Remote Interface
Simplify Routine Maintenance
Accessories
Temperature Controller Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | In Stock | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | In Stock | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | In Stock | ||||
![]() | CC594HCable, TEC Controller to Bare Wire, 10 Amp, DB25 Male | In Stock | ||||
![]() | CC595SControl Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female | In Stock | ||||
![]() | CC596HTEC Controller to Mount Cable, 10 Amp, DB25 Male to 7W2 Female | In Stock |
TO-Can Mounts
Butterfly Mounts
DIL Mounts
Resources
Manuals
LDT-5900C Temperature Controller User's Manual(4.1 MB, PDF)
Literature
Software
LDT-5900C LabVIEW Driver Version 1.1(492.2 kB, ZIP)
Technical Notes
Callendar-Van Dusen Equation and RTD Temperature Sensors(254.2 kB, PDF) LDT-5910C PID Control Quick Start(214.1 kB, PDF) Fundamentals of Laser Diode Control LDT-5900C and LDC-37X6 Series Temperature Stability Technical Note TN#5910C-1(1.9 MB, PDF)
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Selecting and Using Thermistors for Temperature Control(497.9 kB, PDF) Thermistor Calibration and Steinhart-Hart(370.9 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) AD590 and LM335 Sensor Calibration(259.7 kB, PDF) PID Control Loops(425.1 kB, PDF) High Performance Temperature Control in Laser Diode Test Applications(593.5 kB, PDF) Achieving Millikelvin Temperature Stability(336.8 kB, PDF)
Other
Steinhart-Hart Excel Worksheets(5.5 kB, ZIP)

























