These 1/2 inch travel gothic-arch ball bearing linear translation stages are preconfigured with picomotor or micrometer actuators on each axis. They are unique in their construction of bearing ways, machined directly into their stainless steel bodies, to provide optimum stability in temperature-fluctuating environments and the best pre-load force maintenance over time.
- Preconfigured stages with picomotor or micrometer actuators
- Bearing ways machined directly into stage body for maximum stability
- Gothic bearing profile extends contact area maximizing load capacity and smoothness
- Optimally maintains preloaded bearing force
- Side mounted 12.7 mm travel actuators provide for minimum footprint See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9062-X-PMotorized Linear Stage, Gothic-Arch Bearing, 40x40 mm, 12.7 mm, 8-32 & 1/4-20 | |||||
![]() | 9062-XY-PNXY Linear Stage, Gothic-Arch, 40x40 mm, X Pico, Y Micro, 8-32, 1/4-20 | |||||
![]() | 9062-XY-NPXY Linear Stage, Gothic-Arch, 40x40 mm, X Micro, Y Pico, 8-32, 1/4-20 | |||||
![]() | 9062-XY-PPMotorized XY Linear Stage, Gothic-Arch Bearing, 40x40 mm, 13 mm, 8-32 & 1/4-20 | In Stock | ||||
![]() | 9062-XYZ-PNNXYZ Linear Stage, Gothic-Arch, 40x40 mm, YZ Micro, X Pico, 8-32, 1/4-20 | |||||
![]() | 9062-XYZ-NPNXYZ Linear Stage, Gothic-Arch, 40x40 mm, XZ Micro, Y Pico, 8-32, 1/4-20 | |||||
![]() | 9062-XYZ-NNPXYZ Linear Stage, Gothic-Arch, 40x40 mm, XY Micro, Z Pico, 8-32, 1/4-20 | |||||
![]() | 9062-XYZ-PPNXYZ Linear Stage, Gothic-Arch, 40x40 mm, Z Micro, XY Pico, 8-32, 1/4-20 | |||||
![]() | 9062-XYZ-PNPXYZ Linear Stage, Gothic-Arch, 40x40 mm, Y Micro, XZ Pico, 8-32, 1/4-20 | |||||
![]() | 9062-XYZ-NPPXYZ Linear Stage, Gothic-Arch, 40x40 mm, X Micro, YZ Pico, 8-32, 1/4-20 |
Notes:
The included picomotor is model 8302.
The included micrometer is model 9355.
Specifications
- Travel Range0.5 inch (12.7 mm)
- Minimum Incremental Motion<30 nm
- Centered Load Capacity84 N
- Vertical Load Capacity(manual) 29.4 N, (picomotor) 22 N
- BearingsGothic Arch Bearings
- MaterialStainless Steel
- FeedbackOpen Loop
- Cable Length2.1 m
- Connector Type4-Pin
- Platform Size40 x 40 mm
- Operating Temperature10 to 40 °C
Features
Machined Bearing Ways
Side Mounted Actuators
These gothic-arch ball bearing stages feature side-mounted actuator clamps, minimizing the final footprint while maintaining a low profile height. Motorized axes feature our 8302 picomotor actuator and provide 12.7 mm of travel. Manual axes feature our 9355 smooth-bore micrometer heads and provide 12.7 mm of travel.
Easy-to-Use, Flexible Controllers and Drivers
Set-and-Forget Long-Term Stability
Accessories
Picomotor Open Loop Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | 4 Weeks | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Angle Brackets and Base Plates
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9062-AAngle Bracket, 9062 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-A-MAngle Bracket, 9062-M Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-BBaseplate, 9061 and 9062 Series Stages, 2-56 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-B-MBaseplate, 9061-M and 9062-M Series Stages, M2 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Literature
Nanopositioning Solutions(9.3 MB, PDF) Flow Cytometry Brochure(7.1 MB, PDF) Picomotor FAQ(3.1 MB, PDF)





























