We’ve incorporated our Picomotor™ actuators with our compact Triple Divide™ translation stages to meet your laboratory applications. The Triple Divide motorized translation stage system is based on the unique e•z•trac™ rail system and delivers the stability of an integrated stage but is effortlessly adaptable and easy to use. Because of its modularity, these stages are extremely economical.
- 12.7 mm travel with 39.4 x 39.4 mm mounting platform
- Flexible and adaptable modular design
- Aluminum single-row ball-bearing design
- Easy-to-use, flexible controllers and drivers See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9065-X-PPiezo Linear Stage, Triple Divide, 0.5 in., Picomotor, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XY-PNXY Linear Stage, Triple Divide, 0.5 in, X Pico, Y Micro, 8-32, 1/4-20 | |||||
![]() | 9065-XY-NPXY Linear Stage, Triple Divide, 0.5 in, Y Pico, X Micro, 8-32, 1/4-20 | |||||
![]() | 9065-XY-PPPiezo XY Linear Stage, Triple Divide, 0.5 in., Picomotor, 8-32, 1/4-20 | |||||
![]() | 9065-XYZ-PNNXYZ Linear Stage, Triple Divide, 0.5 in, X Pico, YZ Micro, 8-32, 1/4-20 | |||||
![]() | 9065-XYZ-NPNXYZ Linear Stage, Triple Divide, 0.5 in, Y Pico, XZ Micro, 8-32, 1/4-20 | |||||
![]() | 9065-XYZ-NNPXYZ Linear Stage, Triple Divide, 0.5 in, Z Pico, XY Micro, 8-32, 1/4-20 | |||||
![]() | 9065-XYZ-PPNXYZ Linear Stage, Triple Divide, 0.5 in, XY Pico, Z Micro, 8-32, 1/4-20 | |||||
![]() | 9065-XYZ-PNPXYZ Linear Stage, Triple Divide, 0.5 in ,XZ Pico, Y Micro, 8-32, 1/4-20 | |||||
![]() | 9065-XYZ-NPPXYZ Linear Stage, Triple Divide, 0.5 in, YZ Pico, X Micro, 8-32, 1/4-20 |
Notes:
The included picomotor is model 8302.
The included micrometer is model 9352.
Specifications
- Travel Range0.5 in. (12.7 mm)
- Minimum Incremental Motion<30 nm (Picomotor Axes)
- Centered Load Capacity12 lb (53 N)
- BearingsSingle-Row Ball Bearings
- MaterialAluminum
- FeedbackOpen Loop
- Cable Length2.1 m
- Connector Type4-Pin
- Platform Size39.4 x 39.4 mm
- Operating Temperature10 to 40 °C
Features
Flexible, Adaptable, and Modular
The Triple-Divide linear stages feature our e•z•Trac system. With the e•z•Trac system, you can mount stages to each other, mount accessories to the stage, and mount stages to the optical table. Precision holes drilled into the track and coordinated holes in the stages ensure orthogonality to better than ±1 mrad for every configuration. They also allow for quick coarse positioning perpendicular to the stage’s fine-positioning axis.
Stainless Steel Ball-bearings for Smooth Travel
Easy-to-Use, Flexible Controllers and Drivers
Aluminum Stage Construction with Single-Row Ball-Bearings
The stages themselves are based on a single-row ball bearing design and made of anodized aluminum with hardened and polished stainless-steel races. They provide smooth and accurate positioning over the full travel range with 0.5-µm resolution and a straight-line accuracy of 2.5 µm.
Set-and-Forget Long-Term Stability
Accessories
Picomotor Open Loop Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable | 4 Weeks | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Angle Brackets and Riser Plates
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 903990 Degree Adapter, Pint-Sized, ezTrac™ Rail | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9039-M90 Degree Adapter, Pint-Sized, ezTrac Optical Rail, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9036Riser Carrier, Pint-Sized, 0.5 in. Height, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9036-MRiser Carrier, Pint-Sized, 0.5 in. Height, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9038Spacer Plate, 9065 Series Stages, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9038-MSpacer Plate, 9065-M Series Stages, M4 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





























