Sorry, this product is no longer offered for sale.

Broadband Polarization Rotator, 10.0 mm Clear Aperture, 400 to 700 nm

Technical Specs

  • Wavelength Range
    400-700 nm
  • Acceptance Angle
    ± 1.5°
  • Retardation
    λ/2
  • Retardation Accuracy
    <±2°
  • Wavefront Distortion
    ≤λ/2 at 632.8 nm over the full aperture
  • Material
    Grade A N-BK7
  • Clear Aperture
    10 mm
  • Damage Threshold
    100 W/cm2 CW, 2J/cm2 with 10 nsec pulses, typical
  • Construction
    Two Fresnel rhombs, optically contacted
  • Surface Quality
    10-5 scratch-dig
  • Transmission
    T >98%
  • Transmitted Beam Deviation
    <10 arc sec