Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Achromatic Lens, Broadband, 12.50 mm, 60.00 mm EFL, 345-700 nm

Specifications

  • Lens Type
    Achromatic Doublet
  • Lens Shape
    Plano-Convex
  • Diameter
    12.5 mm
  • Antireflection Coating
    345-700 nm
  • Coating Code
    AR.15
  • Lens Material
    N-FK5/N-F2
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/4
  • Effective Focal Length (EFL)
    60.0 mm
  • Back Focal Length (BFL)
    57.57 mm  
  • F/#
    4.8  
  • Radius of Curvature (R)
    35.42 mm  
  • Radius 2
    -30.20 mm
  • Radius 3
    -83.63 mm
  • Edge Thickness (T<sub>e</sub>)
    4.71 mm  
  • Center Thickness (T<sub>c</sub>)
    5.5 mm  
  • Thickness, Center 1
    3.50 mm  
  • Thickness, Center 2
    2.00 mm  
  • Design Wavelengths
    405 nm
  • Centration
    3-5 arcmin
  • Chamfers
    0.25 mm  
  • Chamfers Angle/Tolerance
    45°
  • Diameter Tolerance
    +0.0/-0.05 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ± 0.1 mm
  • Clear Aperture
    90% of central diameter
undefined

Resources & Downloads

2D Product Drawings
Other
Software

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Visible Achromatic LensesPAC031AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 63.5 mm EFL, 430-700 nm$121
Visible Achromatic Aspherical LensesAPAC18Aspherical Lenses, Achromatic, 25.00 mm Diameter, 50.00 mm EFL
In Stock
$205

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
XY Adjustable Variable Size Lens MountsALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164