Sorry, this product is no longer offered for sale.

Laser Safety Window, Acrylic, ARGON & KTP, 36 x 48 x 0.125 in.

  • Type
    Lab Safety Window
  • Material
    Acrylic
  • Size
    36 x 48 in.
  • Filter Color
    Orange
  • Visible Light Tranmission
    0.37
  • CE
    No
  • Laser Type
    Argon & 532 nm
  • Thickness
    0.125 in.  
  • Optical Density
    OD 4-5 @ 200–532 nm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C