Sorry, this product is no longer offered for sale. It was discontinued on Aug 5, 2019. The recommended replacement product is N-YG3-53.

Laser Safety Glasses, Rio OTG, YAG/CO2 HT, F137

Technical Specs

  • Frame Style
    Rio OTG
  • Visible Light Transmission
    68%
  • Filter Color
    Lime
  • Filter Type
    137
  • Optical Density
    OD > 4 @ 841-869 nm
    OD > 5 @ 870-919 nm
    OD > 7 @ 920-1064 nm
    OD > 7 @ 10600 nm
    OD > 4.2 @ 1065-1088 nm
  • Laser Type
    Nd:YAG
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    810-840 nm (DIR LB3)
    841-869 nm (DIR LB4)
    870-919 nm (DIR LB5)
    920-1064 nm (D LB5 + IR LB7)
    9,000-11,000 (DI LB3)