This product is only available on www.mks.com

90 Degree Elbow Fitting, Buttweld, 2.5 in. O.D. with Tangents, 304 SS

  • Component Type
    90 Degree Elbow
  • Series
    Series 23
  • Material
    304 Stainless Steel
  • Tube OD
    2.5 in.
  • Wall Thickness
    0.065 in.
  • Modulus
    5.19 in.
  • Tangent Length
    1.44 in.
  • Elbow Radius
    3.75 in.
  • A
    5.19 in.
  • B
    1.44 in.